Actuator version
Filter
DU01AO: Actuator, pneumatic, DA - at 6 bar, 19.9 Nm, 2.5–8.0 bar DR0015U F04 S11
DU01AW: Actuator, pneumatic, DA - at 6 bar, 19.9 Nm, 2.5–8.0 bar DR0015U F03/05 S11
DU03AP: Actuator, pneumatic, DA - at 6 bar, 35.2 Nm, 2.5–8.0 bar DR0030U F05/07 S14
DU06AC: Actuator, pneumatic, DA - at 6 bar, 69.8 Nm, 2.5–8.0 bar DR0060U F05/07 S17
DU10AC: Actuator, pneumatic, DA - at 6 bar, 110 Nm, 2.5–8.0 bar DR0100U F05/07 S17
DU15AD: Actuator, pneumatic, DA - at 6 bar, 160 Nm, 2.5–8.0 bar DR0150U F07/10 S22
DU22AD: Actuator, pneumatic, DA - at 6 bar, 258 Nm, 2.5–8.0 bar DR0220U F07/10 S22
GR05S4: Actuator, pneumatic, SA - at 0°, 7,9Nm GSR0050 SC5F04 S09 4.5–8.0 bar
GR06SO: Actuator, pneumatic, SA - at 0°, 10 Nm GSR0065 SC5F04 S11 4.5–8.0 bar
GR07SC: Actuator, pneumatic, SA - at 0°, 20,2Nm GSR0075 SC5F05/07 S17 4.5–8.0 bar
GR07SP: Actuator, pneumatic, SA - at 0°, 20,2Nm GSR0075 SC5F05/07 S14 4.5–8.0 bar
GR08SP: Actuator, pneumatic, SA - at 0°, 38Nm GSR0085 SC5F05/07 S14 4.5–8.0 bar
GR10S8: Actuator, pneumatic, SA - at 0°, 54,6Nm GSR0100 SC5F07/10 S14 4.5–8.0 bar
GR11SE: Actuator, pneumatic, SA - at 0°, 97,3Nm GSR0115 SC5F07/10 S17 4.5–8.0 bar
GR12SE: Actuator, pneumatic, SA - at 0°, 120,9Nm GSR0125 SC5F07/10 S17 4.5–8.0 bar
GR14RA: Actuator, pneumatic, SA - at 0°, 141,8Nm GSR0140 SC4F10/12 S22 4.0–7.0 bar
GR14RG: Actuator, pneumatic, SA - at 0°, 141,8Nm GSR0140 SC4F10/12 S27 4.0–7.0 bar
GR14SA: Actuator, pneumatic, SA - at 0°, 189,5Nm GSR0140 SC5F10/12 S22 5.0–8.0 bar
GR14SG: Actuator, pneumatic, SA - at 0°, 189,5Nm GSR0140 SC5F10/12 S27 5.0–8.0 bar
GR16RA: Actuator, pneumatic, SA - at 0°, 196,6Nm GSR0160 SC4F10/12 S22 4.0-5.5 bar
GR16RG: Actuator, pneumatic, SA - at 0°, 196,6Nm GSR0160 SC4F10/12 S27 4.0-5.5 bar
GR16SA: Actuator, pneumatic, SA - at 0°, 251,2Nm GSR0160 SC5F10/12 S22 5.0–6.0 bar
HR03AT: Actuator, pneumatic, DA - at 6 bar, 8.8 Nm GDR0032 F03 S09 2.5–8.0 bar
HR05AO: Actuator, pneumatic, DA - at 6 bar, 20.6 Nm GDR0050 F04 S11 2.5–8.0 bar
HR05AW: Actuator, pneumatic, DA - at 6 bar, 20.6 Nm GDR0050 F03/05 S11 2.5–8.0 bar
HR06AP: Actuator, pneumatic, DA - at 6 bar, 38.8 Nm GDR0065 F05/07 S14 2.5–8.0 bar
HR07AP: Actuator, pneumatic, DA - at 6 bar, 67.1 Nm GDR0075 F05/07 S14 2.5–8.0 bar
HR08AC: Actuator, pneumatic, DA - at 6 bar, 101.9 Nm GDR0085 F05/07 S17 2.5–8.0 bar
HR10AE: Actuator, pneumatic, DA - at 6 bar, 153.1 Nm GDR0100 F07/10 S17 2.5–8.0 bar
HR11AD: Actuator, pneumatic, DA - at 6 bar, 258.7 Nm GDR0115 F07/10 S22 2.5–8.0 bar
HR11AE: Actuator, pneumatic, DA - at 6 bar, 258.7 Nm GDR0115 F07/10 S17 2.5–8.0 bar
LU02FA: Actuator, pneumatic, SA - at 0°, 9.0 Nm, 5.5–8.0 bar ASL0020US08F04 S14S11
LU04HA: Actuator, pneumatic, SA - at 0°, 15.0 Nm, 5.0–8.0 bar ASL0040US12F04 S14S11
LU04KB: Actuator, pneumatic, SA - at 0°, 17.0 Nm, 5.5–8.0 bar ASL0040US14F05 S14S11
LU08HC: Actuator, pneumatic, SA - at 0°, 26.0 Nm, 5.0–8.0 bar ASL0080US12F05/07S17S14
LU08KC: Actuator, pneumatic, SA - at 0°, 30.0 Nm, 5.5–8.0 bar ASL0080US14F05/07S17S14
LU20HE: Actuator, pneumatic, SA - at 0°, 63.0 Nm, 4.5–8.0 bar ASL0200US12F07/10S17S14
LU30GD: Actuator, pneumatic, SA - at 0°, 85.0 Nm, 4.0–8.0 bar ASL0300US10F07/10 S22
LU30KD: Actuator, pneumatic, SA - at 0°, 119 Nm, 5.5–8.0 bar ASL0300US14F07/10 S22
LU85FG: Actuator, pneumatic, SA - at 0°, 155 Nm ASR0850US08F10/12 S27 3.0–8.0 bar
SU01VN: Actuator, pneumatic, SA - at 0°, 7.9 Nm, 5.5–8.0 bar SC0015USC8F03/05 S09
SU01VO: Actuator, pneumatic, SA - at 0°, 7.9 Nm, 5.5–8.0 bar SC0015USC8F04 S11
SU03KO: Actuator, pneumatic, SA - at 0°, 13.3 Nm, 5.5–8.0 bar SC0030U 6F04 S11
SU06FP: Actuator, pneumatic, SA - at 0°, 19.9 Nm, 4.0–8.0 bar SC0060U4/5F05/07 S14
SU06GP: Actuator, pneumatic, SA - at 0°, 22.1 Nm, 4.5–8.0 bar SC0060U 5F05/07 S14
SU06KP: Actuator, pneumatic, SA - at 0°, 26.5 Nm, 5.5–8.0 bar SC0060U 6F05/07 S14
SU10KC: Actuator, pneumatic, SA - at 0°, 44.0 Nm, 5.5–8.0 bar SC0100U 6F05/07S17D11
SU15KC: Actuator, pneumatic, SA - at 0°, 60.8 Nm, 5.5–8.0 bar SC0150U 6F05/07 S17
SU22GD: Actuator, pneumatic, SA - at 0°, 82.0 Nm, 4.5–8.0 bar SC0220U 5F07/10 S22
SU22KD: Actuator, pneumatic, SA - at 0°, 98.4 Nm, 5.5–8.0 bar SC0220U 6F07/10 S22
SU45FG: Actuator, pneumatic, SA - at 0°, 148 Nm, 4.0–8.0 bar SC0450U4/5F10/12 S27
SU45GG: Actuator, pneumatic, SA - at 0°, 165 Nm, 4.5–8.0 bar SC0450U 5F10/12 S27
SU45HG: Actuator, pneumatic, SA - at 0°, 181 Nm, 5.0–8.0 bar SC0450U5/6F10/12 S27
SU45KG: Actuator, pneumatic, SA - at 0°, 198 Nm, 5.5–8.0 bar SC0450U 6F10/12 S27