Control module
Filter
A0: OPEN/CLOSE control
A31: ON/OFF actuator, 3-position actuator, additional potential-free limit switches, Failsafe battery pack (NC), preferred direction adjustable
A3: ON/OFF actuator, 3-position actuator, additional potential-free limit switches
AB1: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NC), preferred direction adjustable
AB2: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NO), preferred direction adjustable
AB: OPEN/CLOSE control, 2 additional potential-free limit switches, 2 additional potential-free torque switches, class A (EN15714-2)
AE1: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NC)
AE2: OPEN/CLOSE control, 2 additional potential-free limit switches, BSR battery pack (NO)
AE: OPEN/CLOSE control, 2 additional potential-free limit switches, Class A (EN15714-2)
ALS: OPEN/CLOSE actuator, 2 additional potential-free limit switches, on-site control, basic (Logic ON/OFF), (S4 30% duty, 120 starts/hour, actuator class A/B)
AP: OPEN/CLOSE control, potentiometer output, class A (EN15714-2)
AT: OPEN/CLOSE actuator, analog position feedback, external set value 0/4-20mA, 2 additional potential-free limit switches
E11: Positioner DPS, external set value 0-10V, BSR battery pack (NC)
E1: Control module, external set value 0-10 VDC
E21: Positioner DPS, external set value 4-20mA, BSR battery pack (NC)
E2: Control module, external set value 0/4-20mA
EB1: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NC), preferred direction adjustable
EB2: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NO), preferred direction adjustable
EB: Control module without control, external wiring necessary, 2 additional potential-free limit switches, additional potential-free torque switches
ELM: Position control, 2 additional potential-free limit switches, MODBUS RTU, on-site control, basic (Logic Positioner), (S4 50% duty, 360 starts/hour, actuator class C)
ELP: Position control, 2 additional potential-free limit switches, PROFIBUS DPV1, on-site control, basic (Logic Positioner), (S4 50% duty, 360 starts/hour, actuator class C)
ELS: Position control, external set value 4-20mA, input and output, 2 additional potential-free limit switches, basic (Logic positioner) (S4 50% duty, 360 starts/hour, actuator class C)
EMR: MODBUS RTU
Actuator version
Filter
3015: Actuator, motorized, operating time 11s, torque 15Nm, GEMUE, size 3 supply voltage B1, C1
BC05: Actuator, motorized, operating time 16s, torque 50Nm, BERNARD, type AQ 2 additional limit switches, heating, manual override, aluminium housing, RAL1014, IP68
BC10B: Actuator, motorized, operating time 21 s, torque 100 Nm, BERNARD, type AQ 2 additional limit switches, heating, manual override, aluminium housing, RAL1014, IP68
BC10: Actuator, motorized, operating time 25s, torque 100Nm, BERNARD, type AQ 2 additional limit switches, heating, manual override, aluminium housing, RAL1014, IP68
BC15: Actuator, motorized, operating time 30s, torque 150Nm, BERNARD, type AQ 2 additional limit switches, heating, manual override, aluminium housing, RAL1014, IP68
BC1L: Actuator, motorized, operating time 13s, torque 15Nm, BERNARD, type AQL 2 additional limit switches, heating, manual override, aluminium housing, RAL5002, IP67
BC25: Actuator, motorized, operating time 30s, torque 250Nm, BERNARD, type AQ 2 additional limit switches, heating, manual override, aluminium housing, RAL1014, IP68
BC3L: Actuator, motorized, operating time 15s, torque 30Nm, BERNARD, type AQL 2 additional limit switches, heating, manual override, aluminium housing, RAL5002, IP67
BC7L: Actuator, motorized, operating time 15s, torque 70Nm, BERNARD, type AQL 2 additional limit switches, heating, manual override, aluminium housing, RAL5002, IP67
J4C14: Actuator, motorized, operating time 34 s, torque 140 Nm, J+J, type J4, heating, IP67
J4C20: Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
J4C30: Actuator, motorized, operating time 58 s, torque 300 Nm, J+J, type J4, heating, IP67
J4C35: Actuator, motorized, operating time 9s, torque 35Nm, J+J, type J4 heating, IP67
J4C85: Actuator, motorized, operating time 29 s, torque 85 Nm, J+J, type J4, heating, IP67
RP32: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
RP64: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
VR25: Actuator, motorized, operating time 7 s, torque 25 Nm, BAR/VALPES, V series
VR45: Actuator, motorized, operating time 15s, torque 45Nm, BAR/VALPES, V-series
VR75: Actuator, motorized, operating time 20s, torque 75Nm, BAR/VALPES, V-series
VS150: Actuator, motorized, operating time 30 s, torque 150 Nm, BAR/VALPES, V series OPEN/CLOSE control, STV-VSA150-90A-H00
VS300: Actuator, motorized, operating time 60s, torque 300Nm, BAR/VALPES, V series