Type: 9612: Metal operator, manuel
Diaphragm size: 10: Diaphragm size 10
Operator use: M: For Body Configuration B, M and T
Control function: 0: manually operated
Actuator version: 1TS: With seal adjuster, black handwheel
Special version: S: Special version for oxygen, maximum medium temperature: 60 °C
Type: 9612: Metal operator, manuel
Diaphragm size: 10: Diaphragm size 10
Operator use: M: For Body Configuration B, M and T
Control function: 0: manually operated
Actuator version: 1TS: With seal adjuster, black handwheel
Special version: S: Special version for oxygen, maximum medium temperature: 60 °C
Item number: 88805002 9612 10M 01TS S
The tender texts have been copied to the clipboard