Type: 9653: Metal manual operator
Diaphragm size: 10: Diaphragm size 10
Operator use: M: For Body Configuration B, M and T
Control function: 0: manually operated
Actuator version: 1TH: Operator size 1TH
Type: 9653: Metal manual operator
Diaphragm size: 10: Diaphragm size 10
Operator use: M: For Body Configuration B, M and T
Control function: 0: manually operated
Actuator version: 1TH: Operator size 1TH
Item number: 88251711 9653 10M 01TH
The tender texts have been copied to the clipboard