Type: 9653: Metal manual operator
Diaphragm size: 25: Diaphragm size 25
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Actuator version: 2TH: Operator size 2TH
Type: 9653: Metal manual operator
Diaphragm size: 25: Diaphragm size 25
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Actuator version: 2TH: Operator size 2TH
Item number: 88216897 9653 25Z 02TH
The tender texts have been copied to the clipboard