Type: 9605: Plastic operator
Diaphragm size: 8: Diaphragm size 8
Actuator use: D: 2/2-way body
Diaphragm material: A: For diaphragm size 8
Control function: 1: Normally closed (NC)
Actuator version: 0/N: Actuator size 0/N
Type of design: 1781: Actuator electropolished Note: Actuator type 601 and 602 without optical position indicator Actuator type 687 distance piece electropolished only
Type: 9605: Plastic operator
Diaphragm size: 8: Diaphragm size 8
Actuator use: D: 2/2-way body
Diaphragm material: A: For diaphragm size 8
Control function: 1: Normally closed (NC)
Actuator version: 0/N: Actuator size 0/N
Type of design: 1781: Actuator electropolished Note: Actuator type 601 and 602 without optical position indicator Actuator type 687 distance piece electropolished only
Item number: 88101282 9605 8D A10/N 1781
Die Ausschreibungstexte wurden in die Zwischenablage kopiert