Type: 9605: Plastic operator
Diaphragm size: 8: Diaphragm size 8
Actuator use: D: 2/2-way body
Diaphragm material: A: For diaphragm size 8
Control function: 2: Normally open (NO)
Actuator version: 0/N: Actuator size 0/N
Type: 9605: Plastic operator
Diaphragm size: 8: Diaphragm size 8
Actuator use: D: 2/2-way body
Diaphragm material: A: For diaphragm size 8
Control function: 2: Normally open (NO)
Actuator version: 0/N: Actuator size 0/N
Item number: 88070416 9605 8D A20/N
The tender texts have been copied to the clipboard