Type: 9653: Metal manual operator
Diaphragm size: 10: Diaphragm size 10
Operator use: M: For Body Configuration B, M and T
Control function: 0: manually operated
Actuator version: 1XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Type: 9653: Metal manual operator
Diaphragm size: 10: Diaphragm size 10
Operator use: M: For Body Configuration B, M and T
Control function: 0: manually operated
Actuator version: 1XB: With seal adjuster and stroke limiter, locking device (both directions), mounting for proximity switches M 8x1
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88672418 9653 10M 01XB-C
The tender texts have been copied to the clipboard