Type: 9653: Metal manual operator
Diaphragm size: 50: Diaphragm size 50
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Actuator version: 4TH: Operator size 4TH
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Type: 9653: Metal manual operator
Diaphragm size: 50: Diaphragm size 50
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Actuator version: 4TH: Operator size 4TH
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88558529 9653 50Z 04TH-C
Die Ausschreibungstexte wurden in die Zwischenablage kopiert