Type: 9673: Metal operator
Diaphragm size: 40: Diaphragm size 40
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Actuator version: 3TS: With seal adjuster, black handwheel
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Type: 9673: Metal operator
Diaphragm size: 40: Diaphragm size 40
Actuator use: Z: For Body Configuration B,D, M and T
Control function: 0: manually operated
Actuator version: 3TS: With seal adjuster, black handwheel
CONEXO: C: Integrated RFID chip for electronic identification and traceability
Item number: 88575826 9673 40Z 03TS-C
The tender texts have been copied to the clipboard