Type: 9687: Plastic operator
Diaphragm size: 10: Diaphragm size 10
Operator use: M: For Body Configuration B, M and T
Control function: 1: Normally closed (NC)
Actuator version: B/N: Actuator size B/N
Special version: M: Special version for 3A
Type: 9687: Plastic operator
Diaphragm size: 10: Diaphragm size 10
Operator use: M: For Body Configuration B, M and T
Control function: 1: Normally closed (NC)
Actuator version: B/N: Actuator size B/N
Special version: M: Special version for 3A
Item number: 88558423 9687 10M 1B/N M
Die Ausschreibungstexte wurden in die Zwischenablage kopiert