The GEMÜ 52 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.
Good cleanability
Hermetic separation between medium and actuator
The solenoid can be replaced without removing the valve body from the piping
The directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.
Type: 52: Solenoid valve, directly controlled
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 20: PVDF
Seal material: 4: FPM
Control function: 1: Normally closed (NC)
Voltage: 24: 24 V
Frequency: DC: DC
Special version: U: UL approval
The GEMÜ 52 directly controlled 2/2-way solenoid valve has a completely plastic encapsulated coil. The armature is sealed by a bellows made of PTFE backed by an additional safety diaphragm. The valve body is available in various materials and with a straight through or angle valve body design.
Type: 52: Solenoid valve, directly controlled
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 20: PVDF
Seal material: 4: FPM
Control function: 1: Normally closed (NC)
Voltage: 24: 24 V
Frequency: DC: DC
Special version: U: UL approval
Item number: 88000418 52 6D 120 41 24 DC U
The tender texts have been copied to the clipboard