- Company
- Products
- Valve designs
- Butterfly valves
- CONEXO - Valves with RFID
- Pressure control valves
- Fittings & tubes
- Ball valves
- Solenoid valves
- Electric valves
- Multi-port valve blocks
- Diaphragm valves
- Diaphragms
- Diaphragm globe valves
- Control valves
- Check valves
- Globe Valves
- Single-Use Valves
- Valve actuators
- Pilot valves
- Bottom outlet and container valves
- Accessories valve designs
- Valve knowledge
- Measurement and control engineering
- Customer solutions
- Medical
- LEAP INTO THE FUTURE
- Applications
- Download
- Service
- News
- Contacts
- Home
- Products
- Valve designs
- Butterfly valves
- CONEXO - Valves with RFID
- Pressure control valves
- Fittings & tubes
- Ball valves
- Solenoid valves
- Electric valves
- Multi-port valve blocks
- Diaphragm valves
- Diaphragms
- Diaphragm globe valves
- Control valves
- Check valves
- Globe Valves
- Single-Use Valves
- Valve actuators
- Pilot valves
- Bottom outlet and container valves
- Accessories valve designs
- Pressure control valves
- Pressure retaining valvesPressure relief valvesPressure reducers
Pressure retaining valves GEMÜ N086, N186 and N786
The GEMÜ N086 and N186 pressure retaining valves are used to provide a constant back pressure in process plant. They can also be used as pressure relief valves to reduce pressure peaks in the bypass. Due to their minimal deadleg design, types N086 and N186 are particularly well suited to ultra pure water applications. The product range has been expanded to include the pressure retaining valve GEMÜ N786.
Pressure relief valves GEMÜ N085 and N185
Plant and piping systems are protected against gauge pressure and pressure peaks using pressure relief valves from the GEMÜ N085 and N185 series. A third pipe spigot facilitates installation in the main pipe through which any overpressure is relieved. Due to the cavity filled and flow-efficient design of the valve body, there is only a minimal pressure loss in the throughput.
Pressure reducers GEMÜ N082, N182 and N782
GEMÜ pressure reducers are used to reduce the pressure to a specified value, which can be easily set using a set screw. The inlet pressure is reduced to the required outlet pressure utilizing the pressure differential.
- Temperatura del fluido: -20 hasta 100 °C
- Temperatura ambiente: 0 hasta 60 °C
- Presión de trabajo *: 0 hasta 10 bar
- Diámetros nominales*: DN 65 hasta 100
- Tipos de conexión: Brida | Enlaces | Tubo para soldar
- Estándar de conexión: DIN | EN | ISO
- Materiales del cuerpo de la válvula: PP-B, gris | PVC-U, gris | PVDF
- Conformidades: EAC
{"ANSCHLUSSART":[{"i":2,"v":"Tubo para soldar"},{"i":13,"v":"Brida"},{"i":15,"v":"Enlaces"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, gris"},{"i":1259,"v":"PP-B, gris"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":53,"v":"DN 100 (4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}]}- Temperatura del fluido: -20 hasta 100 °C
- Temperatura ambiente: 0 hasta 60 °C
- Presión de trabajo *: 0 hasta 10 bar
- Diámetros nominales*: DN 65 hasta 100
- Tipos de conexión: Brida | Enlaces | Tubo para soldar
- Estándar de conexión: DIN | EN | ISO
- Materiales del cuerpo de la válvula: PP-B, gris | PVC-U, gris | PVDF
- Conformidades: EAC
{"ANSCHLUSSART":[{"i":2,"v":"Tubo para soldar"},{"i":13,"v":"Brida"},{"i":15,"v":"Enlaces"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, gris"},{"i":1259,"v":"PP-B, gris"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":53,"v":"DN 100 (4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}]}- Temperatura del fluido: -20 hasta 100 °C
- Temperatura ambiente: 0 hasta 60 °C
- Presión de trabajo *: 0 hasta 10 bar
- Diámetros nominales*: DN 65 hasta 100
- Tipos de conexión: Brida | Enlaces | Tubo para soldar
- Estándar de conexión: DIN | EN | ISO
- Materiales del cuerpo de la válvula: PP-B, gris | PVC-U, gris | PVDF
- Conformidades: EAC
{"ANSCHLUSSART":[{"i":2,"v":"Tubo para soldar"},{"i":13,"v":"Brida"},{"i":15,"v":"Enlaces"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, gris"},{"i":1259,"v":"PP-B, gris"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":53,"v":"DN 100 (4'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"}]}- Temperatura del fluido: -20 hasta 100 °C
- Temperatura ambiente: 0 hasta 60 °C
- Presión de trabajo *: 0 hasta 10 bar
- Diámetros nominales*: DN 10 hasta 50
- Tipos de conexión: Brida | Enlaces | Tubo para soldar
- Estándar de conexión: DIN | EN | ISO
- Materiales del cuerpo de la válvula: PP-B, gris | PVC-U, gris | PVDF
- Conformidades: EAC
{"ANSCHLUSSART":[{"i":2,"v":"Tubo para soldar"},{"i":13,"v":"Brida"},{"i":15,"v":"Enlaces"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, gris"},{"i":1259,"v":"PP-B, gris"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"}]}- Temperatura del fluido: -20 hasta 100 °C
- Temperatura ambiente: 0 hasta 60 °C
- Presión de trabajo *: 0 hasta 10 bar
- Diámetros nominales*: DN 10 hasta 50
- Tipos de conexión: Brida | Enlaces | Tubo para soldar
- Estándar de conexión: DIN | EN | ISO
- Materiales del cuerpo de la válvula: PP-B, gris | PVC-U, gris | PVDF
- Conformidades: EAC
{"ANSCHLUSSART":[{"i":2,"v":"Tubo para soldar"},{"i":13,"v":"Brida"},{"i":15,"v":"Enlaces"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, gris"},{"i":1259,"v":"PP-B, gris"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"}]}- Temperatura del fluido: -20 hasta 100 °C
- Temperatura ambiente: 0 hasta 60 °C
- Presión de trabajo *: 0 hasta 10 bar
- Diámetros nominales*: DN 10 hasta 50
- Tipos de conexión: Brida | Enlaces | Tubo para soldar
- Estándar de conexión: DIN | EN | ISO
- Materiales del cuerpo de la válvula: PP-B, gris | PVC-U, gris | PVDF
- Conformidades: EAC
{"ANSCHLUSSART":[{"i":2,"v":"Tubo para soldar"},{"i":13,"v":"Brida"},{"i":15,"v":"Enlaces"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"KOERPERWERKSTOFF":[{"i":249,"v":"PVC-U, gris"},{"i":1259,"v":"PP-B, gris"},{"i":1291,"v":"PVDF"}],"KONFORMITAET":[{"i":31,"v":"EAC"}],"MAX_BETRIEBSDRUCK":[{"i":10,"v":"10"}],"MAX_MEDIENTEMPERATUR":[{"i":100,"v":"100"}],"MIN_MEDIENTEMPERATUR":[{"i":-20,"v":"-20"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"}]}