GEMÜ metal industrial diaphragm valves

For industrial applications

GEMÜ metal industrial diaphragm valves

Areas of application and industrial sectors

Depending on the version, GEMÜ diaphragm valves are particularly suitable for use with both inert and corrosive media. They can be used to control and/or regulate heavily contaminated liquid and gaseous media or media containing tiny particles. The major areas of use are processes in the widest range of general industrial applications. The valves can also be equipped with numerous accessories, such as seal adjusters and stroke limiters, manual overrides, proximity switches, optical position indicators, electrical position indicators, combi switchboxes, pilot valves, as well as positioners and process controllers.

GEMÜ 615
615
  • Media temperature :-10 to 80 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 10 to 20
  • Body configurations:2/2-way body
  • Connection standards:ANSI | ASME | BS | DIN | EN | JIS
  • Connection types:Clamp | Spigot | Threaded connection
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW617N, brass
  • Diaphragm materials:EPDM | PTFE/EPDM | PTFE/FKM
  • Conformities:Belgaqua | CRN | EAC | FDA | FMEDA | Oxygen | TA Luft (German Clean Air Act)
GEMÜ 620
620
  • Media temperature :0 to 100 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 15 to 150
  • Body configurations:2/2-way body
  • Connection types:Flange | Threaded connection
  • Connection standards:ANSI | BS | EN | ISO
  • Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT (GGG 40.3), PFA lined | EN-GJS-400-18-LT (GGG 40.3), PP lined | EN-GJS-400-18-LT, hard rubber lined | EN-GJS-400-18-LT, SG iron material | EN-GJS-500-7, ductile iron material, PFA lined | EN-GJS-500-7, ductile iron material, PP lined
  • Body lining:Hard rubber | PFA | PP
  • Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM | PTFE/FKM | PTFE/PVDF/EPDM
  • Conformities:CRN | EAC | FDA | TA Luft (German Clean Air Act)
GEMÜ 655
655
  • Media temperature :0 to 100 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 25 to 300
  • Body configurations:2/2-way body
  • Connection types:Flange
  • Connection standards:ANSI | EN | ISO
  • Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT, SG iron material | EN-GJS-500-7, ductile iron material
  • Body lining:Butyl | Hard rubber | Soft rubber
  • Diaphragm materials:CR | EPDM | IIR | NBR | NR
  • Conformities:CRN | EAC
GEMÜ 656
656
  • Media temperature :0 to 100 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 7 bar
  • Nominal sizes:DN 25 to 250
  • Body configurations:2/2-way body
  • Connection types:Flange
  • Connection standards:ANSI | EN | ISO
  • Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT | EN-GJS-400-18-LT, SG iron material | EN-GJS-500-7, ductile iron material
  • Body lining:Butyl | Hard rubber | Soft rubber
  • Diaphragm materials:CR | EPDM | IIR | NBR | NR
  • Conformities:CRN | EAC
GEMÜ 671
671
  • Media temperature :-10 to 80 °C
  • Sterilization temperature:
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 15 to 100
  • Body configurations:2/2-way body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | CW617N, brass | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
  • Diaphragm materials:EPDM | FKM | PTFE/EPDM | PTFE/PVDF/EPDM
  • Conformities:EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004
GEMÜ 675
675
  • Media temperature :-10 to 100 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 15 to 150
  • Body configurations:2/2-way body
  • Connection types:Flange | Threaded connection
  • Connection standards:ANSI | BS | DIN | EN
  • Body materials:EN-GJL-250, cast iron material | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined | EN-GJS-500-7, ductile iron material, PFA lined | EN-GJS-500-7, ductile iron material, PP lined
  • Body lining:Hard rubber | PFA | PP
  • Diaphragm materials:CR | EPDM | FKM | NBR | PTFE/EPDM | PTFE/FKM | PTFE/PVDF/EPDM
  • Conformities:CRN | EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
GEMÜ 687
687
  • Media temperature:-20 to 120 °C
  • Sterilization temperature:max. 150 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 10 to 100
  • Body configurations:2/2-way body | Tank valve body | T-body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | EN-GJS-400-18-LT (GGG 40.3), PFA lined | EN-GJS-400-18-LT (GGG 40.3), PP lined | EN-GJS-400-18-LT, hard rubber lined
  • Body lining:Hard rubber | PFA | PP
  • Diaphragm materials:EPDM | FKM | PTFE
  • Conformities:3A | Belgaqua | CRN | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
GEMÜ 695
695
  • Media temperature :-10 to 80 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 10 bar
  • Nominal sizes:DN 15 to 65
  • Body configurations:2/2-way body
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | SMS
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Body materials:1.4408, investment casting material | 1.4408, investment casting material, PFA lined | 1.4435 (316L), forged material | 1.4435 (BN2), forged material | 1.4435, investment casting material | 1.4539 (904L), forged material | EN-GJS-400-18-LT, SG iron material | EN-GJS-400-18-LT, SG iron material with butyl lining | EN-GJS-400-18-LT, SG iron material with hard rubber lining | EN-GJS-400-18-LT, SG iron material with soft rubber lining | EN-GJS-400-18-LT, SG iron material, PFA lined | EN-GJS-400-18-LT, SG iron material, PP lined
  • Diaphragm materials:EPDM | FKM | NBR | PTFE/EPDM | PTFE/FKM
  • Conformities:Belgaqua | EAC | FDA | Oxygen | TA Luft (German Clean Air Act)

Application example: Bor-dekontaminering

Boron Decontamination
According to the World Health Organisation a boron content of >0.5 mg/l in drinking water is harmful. In addition, it has been shown that too high a boron content in water used for the irrigation of plants can also be harmful to humans and animals when these are eaten. Boron
more