Type
Filter
R478: Butterfly valve, double-eccentric, electrically operated long service life, low friction thanks to direct separation of seat and disc, continuous and blow-out proof shaft, with antistatic unit and low-maintenance spindle seal, can be readjusted
DN
Filter
50: DN 50
65: DN 65
80: DN 80
100: DN 100
125: DN 125
150: DN 150
200: DN 200
250: DN 250
300: DN 300
Body configuration
Filter
W: Intermediate flange version (Wafer), length FTF API609 table B, EN 558 series 108, EN 558 series 109
Operating pressure
Filter
2: 10 bar
3: 16 bar
4: 20 bar
5: 25 bar
6: 40 bar
7: 50 bar
Connection type
Filter
2: PN 10 / Flange EN 1092, FTF EN 558 series 108
3: PN 16 / Flange EN 1092, FTF EN 558 series 108
5: PN 25 / Flange EN 1092, FTF EN 558 series 20
6: PN 40 / Flansch EN 1092, Baulänge FTF EN 558 Reihe 109
D: ANSI B16.5, Class 150, face-to-face dimension FTF EN 558 series 108
G: JIS 10 K, face-to-face dimension FTF EN 558, series 20
M: ANSI B16.5, Class 300, face-to-face dimension FTF EN 558, series 109
Body material
Filter
4: 1.4408 / ASTM A351 / CF8M
Disc material
Filter
A: 1.4408 / ASTM A351 CF8M
Shaft material
Filter
6: 1.4542 / ASTM 564 630 UNS S17400
Liner material
Filter
T: TFM 1600 (FDA certification)
Liner fixing
Filter
L: Liner loose
Voltage/Frequency
Filter
C1: 24VDC
G2: 120V 50Hz
G3: 120V 60Hz
J2: 380V 50Hz
L2: 230V 50Hz
L3: 230V 60Hz
N2: 400V 50Hz
N4: 400V 50/60Hz
P3: 480V 60Hz
R5: 15-30V 50/60Hz 12-48VDC
T4: 100-240V 50/60Hz
T5: 100-240VAC 50/60Hz 100/350VDC
V3: 440V 60Hz
W3: 460V 60Hz
Control module
Filter
00: OPEN/CLOSE control, relay not reversible
0E: OPEN/CLOSE control, 2 additional potential-free limit switches, relay not reversible
A0: OPEN/CLOSE control
A31: ON/OFF actuator, 3-position actuator, additional potential-free limit switches, Failsafe battery pack (NC), preferred direction adjustable
A3: ON/OFF actuator, 3-position actuator, additional potential-free limit switches
AB1: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NC), preferred direction adjustable
AB2: OPEN/CLOSE control, 2 additional potential-free limit switches, additionally a potential-free error output for current limitation (max. torque exceeded), thermal limitation and program error, failsafe battery pack (NO), preferred direction adjustable
AB: OPEN/CLOSE control, 2 additional potential-free limit switches, 2 additional potential-free torque switches, class A (EN15714-2)
ADP: OPEN/CLOSE control, positioner AUMATIC (AC 01.2), fieldbus interface Profibus DP-V0, basic AUMA NORM (S2 15 minutes, class A/B actuator), TPC AA000-1A1-A000, TPA xxR100-0I1-000
AE: OPEN/CLOSE control, 2 additional potential-free limit switches, Class A (EN15714-2)
ASC: OPEN/CLOSE control, positioner AUMATIC (AC 01.2), basic AUMA NORM (S2 15 minutes, class A/B actuator), TPC A-1B1-1C1-A000, TPA xxR100-0I1-000
ASM: OPEN/CLOSE actuator, remote and local control, AUMA MATIC (AM 01.1), basic AUMA NORM (S2 15 minutes, actuator class A/B), MSP 1110KC3-F18E1, TPA xxR1AA-101-000
E2: Control module, external set value 0/4-20mA
EB1: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NC), preferred direction adjustable
EB2: POSI positioner, 2 additional potential-free limit switches, control and feedback signal, adjustable to 0-20mA/4-20mA/0-10V, failsafe battery pack (NO), preferred direction adjustable
EB: Control module without control, external wiring necessary, 2 additional potential-free limit switches, additional potential-free torque switches
EDP: Control module, positioner AUMATIC (AC 01.2), Profibus DP fieldbus interface, basic AUMA NORM SQR/SAR (S4 ED 25%, actuator class C), only at 400V 50Hz and 230V 50/60Hz, TPC AA000-1A1-A000, TPA xxR100-0I1-000 For actuator type PF, TPCPA0B1AxA100000 ProfiBus, without AC01.2
EMB: Control module, remote and local control, AUMATIC (AC 01.2), Fieldbus interface Modbus RTU, basic AUMA NORM SQR/SAR (S4 ED 25% actuator class C), only at 400V 50Hz and 230V 50Hz/60Hz, TPC AC000-1A1-A000, TPA xxR100-0I1-000 For actuator type PF, TPCPC0B1AxA100000 ModBus RTU, without AC01.2
EPN: Control actuator, remote and on-site control, AUMATIC (AC 01.2), fieldbus interface ProfiNet, basic AUMA NORM SQR (S4 25% duty, actuator class C), only for 400V 50Hz and 230V 50Hz/60Hz, TPC AN000N1A2-A000, TPA xxR100-0I1-000
Actuator version
Filter
3055: Actuator, motorized, operating time 15s, torque 55Nm, GEMUE, size 3 supply voltage C1
AQ05H: Actuator, motorized, operating time 16s, torque 150Nm, AUMA, type SQ class A (EN15714-2), OPEN/CLOSE control, 75° to 105°, continuously adjustable, flasher unit for travel indication, heating, mechanical position indicator, KS, layer thickness 0.140mm, RAL7037, manual override, IP68
AQ07H: Actuator, motorized, operating time 16s, torque 300Nm, AUMA, type SQ class A (EN15714-2), OPEN/CLOSE control, 75° to 105°, continuously adjustable, flasher unit for travel indication, heating, mechanical position indicator, KS, layer thickness 0.140mm, RAL7037, manual override, IP68
AQ10L: Actuator, motorized, operating time 32s, torque 600Nm, AUMA, type SQ class A (EN15714-2), OPEN/CLOSE control, 75° to 105°, continuously adjustable, flasher unit for travel indication, heating, mechanical position indicator, KS, layer thickness 0.140mm, RAL7037, manual override, IP68
PF08A: Actuator, motorized, operating time 4s, torque 80Nm, AUMA Profox PF-Q
PF08D: Actuator, motorized, operating time 8s, torque 80Nm, AUMA Profox PF-Q
PF08H: Actuator, motorized, operating time 16s, torque 80Nm, AUMA Profox PF-Q
PF15D: Actuator, motorized, operating time 8s, torque 150Nm, AUMA Profox PF-Q
PF15H: Actuator, motorized, operating time 16s, torque 150Nm, AUMA Profox PF-Q
PF15L: Actuator, motorized, operating time 32s, torque 150Nm, AUMA Profox PF-Q
PF30P: Actuator, motorized, operating time 63s, torque 300Nm, AUMA Profox PF-Q
PF60S: Actuator, motorized, operating time 75s, torque 600Nm, AUMA Profox PF-Q
RP100: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
RP64: AUMA RP actuator With removable hand crank, insulation class B mechanical position indicator, heating protection class IP67 acc. to EN 60529, C2 acc. to EN ISO 12944-2, standard ambient temperature -20 °C to +60 °C torque measurement and torque limits,
VR45: Actuator, motorized, operating time 15s, torque 45Nm, BAR/VALPES, V-series
VR75: Actuator, motorized, operating time 20s, torque 75Nm, BAR/VALPES, V-series
Execution type
Filter
OHNE: None
0101: Media wetted area cleaned to ensure suitability for paint applications, parts sealed in plastic bag
0107: Valve free of oil and grease, cleaned on the media side and packed in a PE bag
5143: Mounting parts in A4 quality. Attention! Danger of galling!
5226: Thermal break between actuator and valve body by means of dew point blocking
Special version
Filter
OHNE: None
G: DVGW gas certification up to 100% Hydrogen
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability