C31 8E7326H3BBHDZ 2 HPW

Press. transmi. w. diaph. seal

Item number: 88864132
Description
Type C31 Pressure gauge with PFA pressure transmitter and measuring transducer
Connection size 8 1/2", international code: 8
Mounting version E Dead-End
Connection type 73 Flare connection with CPFA union nut, Cable outlet with 5 m flying lead, IP 67
Body material 26 Modified PTFE, polytetrafluoroethylene
Diaphragm material H3 PFA
Unit B bar, bar
Measuring range BH 0 - 100 psi, 0 - 600 kPa, 0.0 - 6.0 bar
Display Z Without
Fill fluid 2 Isopropyl alcohol (IPA)/DI water 50:50
High Purity version HPW High Purity white

The GEMÜ C31 pressure measurement device is equipped with a pressure transmitter. The transducer is rotatable through 360°. The body is made of PFA/PTFE and can be directly integrated into the pipe system by flare unions. The pressure is transmitted by a monitoring liquid (standard IPA (isopropyl alcohol) / DI water, further liquids on request).

  • The proven GEMÜ CleanStar® technology is the basis of the transmitter
  • Working medium hermetically isolated from the gauge by a patented double diaphragm
  • Pressure gauge can be positioned through 360° enabling individual user options
  • Production, assembly, calibration and packaging in cleanroom ISO 6
  • Minimal deadleg