The GEMÜ 507 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Available as shut off or control valve
High flow rates due to angle seat design
Suitable for vacuum up to 20 mbar (a)
Handwheel locknut for fixing the spindle, in order to set a continuous flow rate
The 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 507: Angle seat globe valve, manually operated, plastic handwheel
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 37: Spigot SMS 3008
Valve body material: 34: 1.4435, investment casting
Seat seal: 5: PTFE
Control function: 0: Manually operated
Actuator version: 1: Actuator size 1
Execution type: 1507: Ra ≤ 0.6 µm mechanically polished internal, blasted external, surface finish data refers to media wetted surfaces
Surface: 1507: Ra ≤ 0.6 µm internal, in spigot area mechanically polished
Special version: C: Rigid plug fixing
The GEMÜ 507 2/2-way angle seat globe valve has an ergonomically designed plastic handwheel and is manually operated. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 507: Angle seat globe valve, manually operated, plastic handwheel
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 37: Spigot SMS 3008
Valve body material: 34: 1.4435, investment casting
Seat seal: 5: PTFE
Control function: 0: Manually operated
Actuator version: 1: Actuator size 1
Execution type: 1507: Ra ≤ 0.6 µm mechanically polished internal, blasted external, surface finish data refers to media wetted surfaces
Surface: 1507: Ra ≤ 0.6 µm internal, in spigot area mechanically polished
Special version: C: Rigid plug fixing
Item number: 88855302 507 40D3734 50 1 1507 C
The tender texts have been copied to the clipboard