The GEMÜ 514 2/2-way angle seat globe valve has a low-maintenance aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Robust actuator housing made of aluminium
High flow rates due to angle seat design
Stainless steel bellows as spindle seal for high operating temperatures
Special connections and materials on request
Suitable for vacuum up to 20 mbar (a)
The GEMÜ 514 2/2-way angle seat globe valve has a low-maintenance aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 514: Angle seat globe valve, pneumatically operated, aluminium piston actuator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 82: Clamp DIN 32676 series B, face-to-face dimension FTF EN 558 series 1
Valve body material: C2: 1.4435, investment casting
Seat seal: 5: PTFE
Control function: 2: Normally open (NO)
Actuator version: 2: Operator size 2
Type of design: 1904: Internal
The GEMÜ 514 2/2-way angle seat globe valve has a low-maintenance aluminium piston actuator and is pneumatically operated. The valve spindle is sealed by a self-adjusting gland packing providing low-maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage.
Type: 514: Angle seat globe valve, pneumatically operated, aluminium piston actuator
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 82: Clamp DIN 32676 series B, face-to-face dimension FTF EN 558 series 1
Valve body material: C2: 1.4435, investment casting
Seat seal: 5: PTFE
Control function: 2: Normally open (NO)
Actuator version: 2: Operator size 2
Type of design: 1904: Internal
The tender texts have been copied to the clipboard