The 2/2 and/or 3/2-way GEMÜ 723 ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
High flow rates
Low weight
Choice of various body materials and connection types
Available as shut off or control valve
2/2 and 3/2-way versions available
The 2/2 and/or 3/2-way ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 723: Ball valve, plastic, motorized
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 4: Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material: 1: PVC-U, grey
Liner material: 14: EPDM
Voltage/Frequency: U5: 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module: E21: Positioner DPS, external set value 4-20mA, BSR battery pack (NC)
Actuator version: J4C20: Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
The 2/2 and/or 3/2-way GEMÜ 723 ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 723: Ball valve, plastic, motorized
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 4: Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material: 1: PVC-U, grey
Liner material: 14: EPDM
Voltage/Frequency: U5: 24 - 240 V AC 24 - 135 V DC for model 20, 35, 55, 85, 140, 300
Control module: E21: Positioner DPS, external set value 4-20mA, BSR battery pack (NC)
Actuator version: J4C20: Actuator, motorized, operating time 9s, torque 20Nm, J+J, type J4 heating, IP67
Item number: 88686694 723 25D 4 114U5E21J4C20
The tender texts have been copied to the clipboard