Das hilfsgesteuerte 2/2-Wege-Magnetventil GEMÜ 8258 besitzt einen Ventilkörper aus Messing oder Edelstahl. Alle mit dem Medium in Berührung kommenden Teile bestehen aus Edelstahl, NBR, EPDM oder FKM. Das Ventil eignet sich für neutrale Medien wie Luft, Wasser und Öle.
Geringe Leistungsaufnahme
Hoher Durchflusswert
Weiches Schließverhalten
Geringe Mindestdruckdifferenz
Einfacher, kompakter Aufbau
Einfacher und werkzeugloser Magnetwechsel (Click-on®)
Optionale Handnotbetätigung
Explosionsgeschützte Magnete nach ATEX lieferbar (optional)
The 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Type: 8258: Solenoid valve, servo assisted, Solenoid valve, servo assisted
DN: 25: DN 25
Body configuration: D: 2/2-way body, 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228, Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, stainless steel, 1.4408, stainless steel
Seal material: 14: EPDM, EPDM
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 24: 24 V, 24 V
Frequency: DC: DC, DC
The GEMÜ 8258 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Type: 8258: Solenoid valve, servo assisted, Solenoid valve, servo assisted
DN: 25: DN 25
Body configuration: D: 2/2-way body, 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228, Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, stainless steel, 1.4408, stainless steel
Seal material: 14: EPDM, EPDM
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 24: 24 V, 24 V
Frequency: DC: DC, DC
Item number: 88245095 8258 25D 137141 24 DC
Die Ausschreibungstexte wurden in die Zwischenablage kopiert