The GEMÜ 519 eSyLite is a motorized 2/2-way globe valve. It is available as an OPEN/CLOSE version. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Motorized linear actuator for Open/Close applications
Self-locking spindle actuator
Safety shut-down integrated
Standard optical position indicator and manual override
Integrated emergency power supply module (optional)
Electrical position indicator GEMÜ 1215 (optional)
The is a motorized 2/2-way globe valve. It is available as an OPEN/CLOSE version. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Type: 519: Globe valve, motorized, eSyLite
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Voltage / Frequency: C1: 24 V DC
Control module: A0: Open/Close control (economy)
Actuator version: 1A: Actuator size 1
The GEMÜ 519 eSyLite is a motorized 2/2-way globe valve. It is available as an OPEN/CLOSE version. The valve spindle is sealed by a self-adjusting gland packing providing low maintenance and reliable valve spindle sealing even after a long service life. A wiper ring fitted in front of the gland packing protects the seal against contamination and damage. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Type: 519: Globe valve, motorized, eSyLite
DN: 15: DN 15
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Seat seal: 5: PTFE
Voltage / Frequency: C1: 24 V DC
Control module: A0: Open/Close control (economy)
Actuator version: 1A: Actuator size 1
Item number: 88793147 519 15D 890 5C1A0 1A
The tender texts have been copied to the clipboard