The GEMÜ 497 Edessa PTFE seal butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. Disc and shaft are one piece, body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 1200 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Suitable for chemically corrosive media
Bubble tight sealing, in accordance with EN 12266-1/P12, leak rate A
High-quality selection of materials can be combined in different ways
High level of plant reliability thanks to one-piece shaft and spring-washer-supported seal system
Long service life thanks to shaft bearings and special disc and liner geometry
Lockable hand lever
Optional stainless steel hand lever
The PTFE seal butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. Disc and shaft are one piece, body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 1200 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Type: 497: Butterfly valve body with manual operator
DN: 150: DN 150
Body configuration: L: Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Body material: 3: EN-GJS-400-18-LT (GGG-40.3), epoxy coated 120 µm
Disc/shaft material: J: 316L / 1.4404, polished, Ra ≤ 0.8 µm
Shut-off seal material: 5E: TFM/EPDM (FDA certification)
Control function: 0: Manually operated
Operator version: CAHL17: Aluminium hand lever
The GEMÜ 497 Edessa PTFE seal butterfly valve is manually operated. It has a metal hand lever or gearbox depending on customer requirements. Disc and shaft are one piece, body and liner are available in different designs. The butterfly valve is available in nominal sizes DN 25 to 1200 and in standard installation lengths ISO 5752/20 | EN 558-1/20 | API 609 category A (DIN 3202 K1) in wafer and lug body versions.
Type: 497: Butterfly valve body with manual operator
DN: 150: DN 150
Body configuration: L: Flange-mounted version (Lug), length FTF EN 558 series 20
Operating pressure: 2: 10 bar
Connection type: 3: PN 16 / flange EN 1092, face-to-face dimension FTF EN 558 series 20
Body material: 3: EN-GJS-400-18-LT (GGG-40.3), epoxy coated 120 µm
Disc/shaft material: J: 316L / 1.4404, polished, Ra ≤ 0.8 µm
Shut-off seal material: 5E: TFM/EPDM (FDA certification)
Control function: 0: Manually operated
Operator version: CAHL17: Aluminium hand lever
Item number: 88503708 497150L233J5E0 CAHL17
The tender texts have been copied to the clipboard