Type: 9514: Actuator for angle seat globe valve, pneumatic, aluminium piston actuator
DN: 80: DN 80
Actuator use: Z: Accessory
Seat seal: 5: Seal material PTFE
Control function: 1: Normally closed (NC)
Actuator version: 2/8: Operator size 2/8
Type: 9514: Actuator for angle seat globe valve, pneumatic, aluminium piston actuator
DN: 80: DN 80
Actuator use: Z: Accessory
Seat seal: 5: Seal material PTFE
Control function: 1: Normally closed (NC)
Actuator version: 2/8: Operator size 2/8
Item number: 88227870 9514 80Z 512/8
The tender texts have been copied to the clipboard