GEMÜ Globe Control Valves and Positioners

For control tasks

GEMÜ Globe Control Valves and Positioners

Areas of application and industrial sectors

Depending on the version used, Globe valves with positioners are particularly suitable for regulating clean liquid and gaseous media, as well as inert and corrosive media. They are used in all applications that require the greatest regulation precision.

GEMÜ 312
312
  • Media temperature: -10 to 180 °C
  • Ambient temperature*: -10 to 60 °C
  • Operating pressure*: 0 to 16 bar
  • Nominal sizes*: DN 15 to 100
  • Body configurations: Multi-port body
  • Connection types: Flange
  • Connection standards: ANSI | DIN | EN | ISO
  • Body materials: 1.4408, investment casting material
  • Seat seal materials: PTFE | PTFE, reinforced
  • Conformities: EAC | Oxygen
GEMÜ 314
314
  • Media temperature: -10 to 180 °C
  • Ambient temperature*: -10 to 60 °C
  • Operating pressure*: 0 to 16 bar
  • Nominal sizes*: DN 15 to 50
  • Body configurations: Multi-port body
  • Connection types: Threaded connection
  • Connection standards: ANSI | DIN | EN | ISO
  • Body materials: CC499K, cast bronze material
  • Seat seal materials: PTFE | PTFE, reinforced
  • Conformities: EAC
GEMÜ 343
343
  • Media temperature:-10 to 250 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 40 bar
  • Nominal sizes:DN 15 to 100
  • Body configurations:Multi-port body
  • Connection types:Flange | Threaded connection
  • Connection standards:ANSI | DIN | EN | ISO
  • Body materials:1.4408, investment casting material | CC499K, cast bronze material
  • Seat seal materials:PTFE | PTFE, reinforced
  • Supply voltage:24 V DC
  • Actuating speed:max. 6 mm/s
  • Protection class:IP 65
  • Conformities:EAC
GEMÜ 352
352
  • Media temperature :-10 to 180 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 16 bar
  • Nominal sizes:DN 15 to 100
  • Body configurations:Multi-port body
  • Connection types:Flange
  • Connection standards:ANSI | EN | ISO
  • Body materials:1.4408, investment casting material
  • Seat seal materials:PTFE | PTFE, reinforced
  • Conformities:ATEX | EAC | Oxygen
GEMÜ 354
354
  • Media temperature: -10 to 180 °C
  • Ambient temperature*: -10 to 60 °C
  • Operating pressure*: 0 to 16 bar
  • Nominal sizes*: DN 15 to 50
  • Body configurations: Multi-port body
  • Connection types: Threaded connection
  • Connection standards: DIN | ISO
  • Body materials: CC499K, cast bronze material
  • Seat seal materials: PTFE | PTFE, reinforced
  • Conformities: ATEX | EAC | Oxygen
GEMÜ 507
507
  • Media temperature :-10 to 180 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 6 to 80
  • Body configurations:2/2-way body | Angle valve body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), block material | 1.4435 (316L), forged material | 1.4435, investment casting material
  • Seat seal materials:PEEK | PTFE | PTFE, reinforced
  • Conformities:ATEX | CRN | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
GEMÜ 514
514
  • Media temperature :-10 to 210 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 8 to 80
  • Body configurations:2/2-way body | Angle valve body
  • Connection types:Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | JIS | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4435, investment casting material | CC499K, cast bronze material
  • Seat seal materials:1.4404 | PTFE | PTFE, reinforced
  • Conformities:CRN | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
GEMÜ 530
530
  • Media temperature :-40 to 210 °C
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 40 bar
  • Nominal sizes:DN 15 to 100
  • Body configurations:2/2-way body
  • Connection types:Flange
  • Connection standards:ANSI | ASME | EN | ISO | JIS
  • Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
  • Seat seal materials:PTFE | PTFE, reinforced
  • Conformities:ATEX | CRN | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
GEMÜ 532
532
  • Media temperature :-10 to 210 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 40 bar
  • Nominal sizes:DN 15 to 100
  • Body configurations:2/2-way body
  • Connection types:Flange
  • Connection standards:ANSI | ASME | EN | ISO | JIS
  • Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
  • Seat seal materials:1.4404 | PTFE | PTFE, reinforced
  • Conformities:CRN | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
GEMÜ 533
533
  • Media temperature:-10 to 180 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 40 bar
  • Nominal sizes:DN 15 to 50
  • Body configurations:2/2-way body
  • Connection types:Flange
  • Connection standards:ANSI | EN | JIS
  • Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
  • Seat seal materials:1.4404 | PTFE | PTFE, reinforced
  • Supply voltage:24 V DC
  • Actuating speed:max. 3 mm/s
  • Protection class:IP 65
  • Conformities:EAC | FDA | Regulation (EC) No. 1935/2004
GEMÜ 534
534
  • Media temperature: -10 to 180 °C
  • Ambient temperature*: 0 to 60 °C
  • Operating pressure*: 0 to 40 bar
  • Nominal sizes*: DN 15 to 100
  • Body configurations: 2/2-way body
  • Connection types: Flange
  • Connection standards: ANSI | ASME | EN | ISO | JIS
  • Body materials: 1.4408, cast stainless steel material | EN-GJS-400-18-LT, SG iron material
  • Seat seal materials: PTFE | PTFE, reinforced
  • Conformities: ATEX | CRN | EAC | FDA | Functional safety | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
GEMÜ 536
536
  • Media temperature :-10 to 210 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 40 bar
  • Nominal sizes:DN 32 to 150
  • Body configurations:2/2-way body
  • Connection types:Flange
  • Connection standards:ANSI | EN | ISO
  • Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
  • Seat seal materials:PTFE | PTFE, reinforced
  • Conformities:ATEX | CRN | EAC | FMEDA
GEMÜ 537
537
  • Media temperature: -10 to 180 °C
  • Ambient temperature*: -10 to 60 °C
  • Operating pressure*: 0 to 40 bar
  • Nominal sizes*: DN 15 to 50
  • Body configurations: 2/2-way body
  • Connection types: Flange
  • Connection standards: ANSI | ASME | EN | ISO | JIS
  • Body materials: 1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
  • Seat seal materials: PTFE, reinforced
  • Conformities: ATEX | CRN | EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
GEMÜ 539
539
  • Media temperature:-10 to 250 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 40 bar
  • Nominal sizes:1/2'' (DN 15) to 4'' (DN 100)
  • Body configurations:2/2-way body
  • Connection types:Flange
  • Connection standards:ANSI | ASME | EN | ISO | JIS
  • Body materials:1.4408, investment casting material | EN-GJS-400-18-LT, SG iron material
  • Seat seal materials:1.4404 | PTFE | PTFE, reinforced
  • Supply voltage:24 V DC
  • Actuating speed:max. 6 mm/s
  • Protection class:IP 65
  • Conformities:EAC | FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
GEMÜ 543
543
  • Media temperature:-40 to 180 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 6 to 50
  • Body configurations:2/2-way body | Angle valve body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435, investment casting material | CC499K, cast bronze material
  • Seat seal materials:PTFE | PTFE, reinforced
  • Supply voltage:24 V DC
  • Actuating speed:max. 3 mm/s
  • Protection class:IP 65
  • Conformities:EAC | FDA | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
GEMÜ 549
549
  • Media temperature:-40 to 180 °C
  • Ambient temperature:-10 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 10 to 80
  • Body configurations:2/2-way body | Angle valve body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435, investment casting material
  • Seat seal materials:1.4404 | PTFE | PTFE, reinforced
  • Supply voltage:24 V DC
  • Actuating speed:max. 6 mm/s
  • Protection class:IP 65, IP 61
  • Conformities:EAC | FDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act)
GEMÜ 550
550
  • Media temperature :-40 to 210 °C
  • Ambient temperature:-20 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 6 to 80
  • Body configurations:2/2-way body | Angle valve body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), block material | 1.4435 (316L), forged material | 1.4435, investment casting material
  • Seat seal materials:1.4404 | PTFE | PTFE, reinforced
  • Conformities:ATEX | CRN | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
GEMÜ 553
553
  • Media temperature :-10 to 180 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 15 to 20
  • Body configurations:Multi-port body
  • Connection types:Threaded connection
  • Connection standards:DIN | ISO | NPT
  • Body materials:1.4408, investment casting material
  • Seat seal materials:PTFE
  • Conformities:FDA | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004
GEMÜ 554
554
  • Media temperature :-10 to 180 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 25 bar
  • Nominal sizes:DN 6 to 80
  • Body configurations:2/2-way body | Angle valve body
  • Connection types:Clamp | Flange | Spigot | Threaded connection
  • Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
  • Body materials:1.4408, investment casting material | 1.4435 (316L), forged material | 1.4435, investment casting material | CC499K, cast bronze material
  • Seat seal materials:NBR | PFA | PTFE | PTFE, reinforced
  • Conformities:ATEX | CRN | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | TA Luft (German Clean Air Act) | USP
GEMÜ 555
555
  • Media temperature:14 to 365 °F
  • Ambient temperature:14 to 140 °F
  • Operating pressure :0 to 150 psi
  • Nominal sizes:1/4'' (DN 8) to 3'' (DN 80)
  • Body configurations:2/2-way body
  • Connection types:Clamp | Spigot
  • Connection standards:ASME | DIN | EN | ISO
  • Body materials:1.4435 (316L), block material | 1.4435, investment casting material
  • Seat seal materials:PTFE
  • Conformities:ATEX | CRN | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | USP
GEMÜ 565
565
  • Media temperature :-20 to 80 °C
  • Ambient temperature:-15 to 55 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 3 to 15
  • Body configurations:2/2-way body
  • Connection types:Threaded connection | Union end
  • Connection standards:DIN
  • Body materials:PVC-U | PVDF
  • Seat seal materials:EPDM | FKM
  • Conformities:EAC
GEMÜ 566
566
  • Media temperature :0 to 90 °C
  • Ambient temperature:-15 to 60 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 8 to 20
  • Body configurations:2/2-way body
  • Connection types:Clamp | Threaded connection
  • Connection standards:
  • Body materials:ASTM A351 CF3M
  • Seat seal materials:EPDM | FKM
  • Conformities:EAC | FDA
  • Supply voltage:
  • Actuating speed:max. 3 mm/s
  • Protection class:
GEMÜ R563
R563
  • Media temperature:0 to 80 °C
  • Ambient temperature:0 to 60 °C
  • Operating pressure :0 to 6 bar
  • Nominal sizes:DN 10 to 15
  • Body configurations:2/2-way body
  • Connection types:Threaded connection | Union end
  • Connection standards:DIN | EN | ISO
  • Body materials:PVC-U | PVDF
  • Seat seal materials:PEEK
  • Supply voltage:24 V DC
  • Actuating speed:max. 3 mm/s
  • Protection class:IP 65

Sugar centrifugation