Product group optimization and product launch Electrical position indicators and combi switchboxes
In addition to optimizing existing product groups, GEMÜ is bringing new products in the area of electrical position indicators and combi switchboxes to market.
Over the last few months, the product groups of electrical position indicators and combi switchboxes have undergone optimizations. The optimization measures focused on the expansion of product features and product quality, cost reduction through the use of identical components, and the clear delimitation and differentiation between electrical position indicators and combi switchboxes.
Product launch of GEMÜ 1240, 1241 and 1242 size 2
The new GEMÜ 1240, 1241 and 1242 electrical position indicators are available with immediate effect. They can be combined with single acting and double acting linear or quarter turn actuators and can consequently be used for pneumatically operated diaphragm, globe and diaphragm globe valves, as well as butterfly valves and ball valves. Versions with proximity switches, microswitches and programmable solutions are available. The GEMÜ 1241 electrical position indicator is also approved for potentially explosive areas.
Product launch of GEMÜ 4240, 4241 and 4242
In addition to the electrical position indicators, the complete range of GEMÜ 4240, 4241 and 4242 combi switchboxes is also now available. The GEMÜ 4242 combi switchbox that is already established on the market has been supplemented by a version with a potentiometer length of 30 mm. This is particularly suitable for small and medium-sized valves.