Type
Filter
1435: Electro-pneumatic positioner ePos
Fieldbus
Filter
000: Without
Accessory
Filter
Z: Accessory
Action
Filter
1: Single acting
3: Double acting
Explosion-proof class
Filter
0: Without explosion-proof rating
Option
Filter
0: Without
1: Electrical connections M12 5-pin
2: 4 - 20 mA actual value output
3: 4- 20 mA actual value output, electrical connections M12 5-pin
4: 4 - 20 mA actual value output, heating element
5: Electrical connections M12 5-pin, heating element
6: Heating element
7: 4 - 20 mA actual value output, electrical connections M12 5-pin, heating element
U: Pneumatic connections for ¼"tube
Flow rate
Filter
01: Electro-pneumatic, 50 l/min
02: Electro-pneumatic, 90 l/min (Booster) (only for action code 1)
Execution type
Filter
OHNE: None
High Purity version
Filter
OHNE: None
CONEXO
Filter
OHNE: None
C: Integrated RFID chip for electronic identification and traceability