Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Intelligent electro-pneumatic positioner

GEMÜ 1441 cPos-X

GEMÜ position and process controller with display, red logo and actuating spindle for precise valve control in industrial automation systems.

Two-wire positioner for explosion-proof areas

Product information

The GEMÜ 1441 cPos-X is an intelligent, digital electro-pneumatic positioner in 2-wire technology used to control pneumatically operated process valves. It can be combined with single acting or double acting linear actuators or quarter turn actuators. This means that it can be used, among other things, for diaphragm, globe and diaphragm globe valves as well as for ball valves and butterfly valves, for instance. The positioner has a robust housing with a covered LCD display for status information. The positioner can be operated remotely using a mobile device in order to configure settings and to view detailed information.

Key features

  • 2-wire-connection technology
  • Quick commissioning using well-balanced preconfiguration
  • HART communication available upon request
  • Fail safe and Fail freeze safety function available
  • BLE communication for remote access and configuration
  • Almost no air consumption when idle
GEMÜ position and process controller with display, red logo and actuating spindle for precise valve control in industrial automation systems.

Technical details

Parameters
Value
Ambient temperature
-10 to 60 °C
Operating pressure
1,5 to 7 bar
Mode of action
Double acting
Single acting
Flow rate
115 Nl/min
Linear measuring range
2 to 75 mm
Radial measuring range
0 to 90°
Supply voltage
Via set value signal
Electrical connection types
M16 cable gland
M12 plug
Communication modes
BLE
HART
Conformity
ATEX
FCC
HART
IECEx
UL listed
UL Recognized

Downloads

14 Results
  • Declaration of Conformity ATEX - GEMÜ 1441

    pdf (718 KB) -
    EN

  • Application brochure Temperature control units in process plants for liquid pharmaceuticals

    pdf (506 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Declaration of Conformity comm reg SGP - GEMÜ 1441

    pdf (510 KB) -
    EN

  • Declaration of Conformity HKCA 1039 - GEMÜ E1B0, 1441

    pdf (95 KB) -
    EN

  • Datasheet GEMÜ 1441

    pdf (5 MB) -
    EN

  • Declaration of Conformity RoHS - GEMÜ 1441

    pdf (41 KB) -
    EN

  • Declaration of Conformity radio eqpt ZAF - GEMÜ 1441

    pdf (78 KB) -
    EN

  • Declaration of Conformity comm-tech-aus - GEMÜ 1441

    pdf (305 KB) -
    EN

  • Product brochure Intelligent electro-pneumatic positioner GEMÜ 1441 cPos-X

    pdf (675 KB) -
    EN

  • Product certificate UL - GEMÜ 1441

    pdf (433 KB) -
    EN

  • Declaration of Conformity HKCA 1039 - GEMÜ 1441

    pdf (177 KB) -
    EN

Suitable services