Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Motorized 2/2-way ball valve made of metal

GEMÜ B52

Electrically operated stainless steel ball valve with welded ends and status indicator – ideal for the chemical, pharmaceutical, and food industries.

Compact and modular design thanks to 3-part housing

Product information

The GEMÜ B52 3-piece 2/2-way metal ball valve is motorized. It has a plastic actuator housing. A manual override and an optical position indicator are integrated as standard. The seat seal is made of PTFE.

Key features

  • Easy maintenance thanks to swing-out centre body section
  • Ideal for decentralised use without compressed air supply
  • Blow-out proof shaft
  • Variety of connection types and connection standards available
  • Suitable for vacuum applications
  • Low maintenance and reliable spindle sealing
  • Antistatic unit
Electrically operated stainless steel ball valve with welded ends and status indicator – ideal for the chemical, pharmaceutical, and food industries.

Technical details

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
-40 to 60 °C
Operating pressure
0 up to 63 bar
Nominal sizes
DN 8 to 100
Body configurations
2/2-way bodies
Ball configurations
Control ball
Connection types
Flange
Spigot
Thread
Connection standards
ASME
DIN
EN
ISO
NPT
Body materials
1.4408, investment casting material
Seal materials
PTFE
Conformities
ASME GEMÜ B31.3
ATEX
FDA
Oxygen
Regulation (EC) No. 1935/2004
Regulation (EC) No. 2023/2006
Regulation (EU) No. 10/2011
TA Luft (German Clean Air Act)

Downloads

6 Results
  • Product brochure Universal ball valves for industrial solutions BB02, B22, B42 and B52

    pdf (333 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Product certificate oil grease free - GEMÜ product collection K nr 0107

    pdf (121 KB) -
    DE/EN

  • Product certificate TA-Luft - GEMÜ BB02, B22, B42, B52

    pdf (106 KB) -
    EN

  • Product certificate-CRN-GEMÜ BB02

    pdf (339 KB) -
    EN

  • Technical information GEMÜ B44, B42, B46, B52, B54, B56

    pdf (1 MB) -
    DE/EN

Suitable services