Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

3/2-way ball valve with free shaft end made of metal

GEMÜ BB07

Three-way ball valve made of stainless steel with female thread connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.

Multi-port ball valve for mixing or distributing media flows

Product information

The GEMÜ BB07 stainless steel 3/2-way ball valve has a bare shaft. Thanks to the top flange according to ISO 5211, easy actuator mounting is possible.

Key features

  • With T- or L-ball selectable
  • Flexible drive variants and automation options possible thanks to standardised mounting flange to ISO 5211
  • Available in different thread variants
  • Compact design
  • Suitable for vacuum applications
  • Antistatic unit
Three-way ball valve made of stainless steel with female thread connection and mounting plate – ideal for the chemical, pharmaceutical, and food industries.

Technical details

Parameters
Value
Media temperature
-40 to 180 °C
Ambient temperature
-40 Up to 60 °C
Operating pressure
0 Up to 40 bar
Nominal sizes
DN 8 to 50
Body configurations
Multi-port body
Ball configurations
L-port
T-port
Connection types
thread
Connection standards
DIN
NPT
Body materials
1.4408, investment casting material
Seal materials
PTFE
Conformities
FDA
FMEDA
Functional safety
Functional safety
Regulation (EC) No. 1935/2004

Downloads

5 Results
  • Datasheet GEMÜ BB07

    pdf (4 MB) -
    EN

  • Product certificate ATEX - GEMÜ ball valve collection

    pdf (221 KB) -
    DE/EN/FR

  • Ficha técnica GEMÜ BB07

    pdf (4 MB) -
    ES

  • Fiche technique GEMÜ BB07

    pdf (4 MB) -
    FR

  • Datenblatt GEMÜ BB07

    pdf (4 MB) -
    DE

Suitable services