Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Direct operated process solenoid valve made of plastic

GEMÜ M75

Electrically operated solenoid valve made of plastic with side pipe connections, red control element, and standard plug – ideal for precise control of liquids in automated systems.

Direct-controlled process solenoid valve made of plastic

Product information

The GEMÜ M75 direct operated 2/2-way process solenoid valve has an innovative double bellows as a sealing element, which can be used to compensate for pressure forces. The compact drive solenoid is encased in plastic and available in various connection voltages. O-rings in various designs ensure hermetic separation between medium and actuator. The valve is suitable for both liquid and gaseous media in open/close applications with short actuating times.

Key features

  • Compact design thanks to the small solenoid
  • Resistant against corrosive media
  • Low maintenance
  • Suitable for vacuum
  • GEMÜ electrical position indicator can be fitted
Electrically operated solenoid valve made of plastic with side pipe connections, red control element, and standard plug – ideal for precise control of liquids in automated systems.

Technical details

Parameters
Value
Media temperature
-10 to 90 °C
Ambient temperature
-10 to 60 °C
Operating pressure
0 to 6 bar
Nominal sizes
DN 8 to 20
Connection types
Solvent cement socket
Spigot
Thread
Union end
Connection standards
DIN
Body materials
PP-H, grey
PVC-U, grey
PVDF
Supply voltages
110–230 V AC/DC
20 - 48 V AC/DC
24 V DC
Protection class
IP 65
Conformities
EAC
UL Recognized US

Downloads

6 Results
  • Operating instructions GEMÜ M75

    pdf (3 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Application brochure Water Treatment – Membrane Systems and Ion Exchangers

    pdf (2 MB) -
    EN

  • Application brochure Phosphate extraction for fertilizer production

    pdf (1 MB) -
    EN

  • Datasheet GEMÜ M75

    pdf (1 MB) -
    EN

  • Application brochure Water treatment in swimming pools

    pdf (1 MB) -
    EN

Suitable services