Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Radial-sealing pneumatic tank bottom valve made of metal

GEMÜ P40

Hygienic container valve with pneumatic stainless steel actuator and curved outlet, suitable for sterile applications in the food and pharmaceutical industries.

Efficient tank bottom valve for sterile applications with PD technology

Product information

The pneumatically operated GEMÜ P40 PD tank bottom valve is designed for use in sterile applications. The sealing concept of the valve is based on the GEMÜ PD design comprising a radial sealing PTFE diaphragm, whereby the actuator is hermetically separated from the medium. All actuator parts (except the seals and design elements) are made from stainless steel. It is available with a “Normally closed” control function (further control functions possible on request). The valve has an optical position indicator with a transparent cap as standard.

Key features

  • Low-maintenance thanks to PD sealing technology, so no retightening is required
  • PD design with optimized draining and compact valve body design
  • Converging design of the tank-side area to avoid potential sediment deposits
  • Suitable for use in hygienic and aseptic applications (CIP/SIP capable and autoclavable)
  • Quick, safe and easy actuator mounting
  • Optical position indicator and transparent cap as standard
  • Simple modular expansion possible with future-orientated automation components
  • Suitable for vacuum up to 0,05 mbar (a) as standard
Hygienic container valve with pneumatic stainless steel actuator and curved outlet, suitable for sterile applications in the food and pharmaceutical industries.

Technical details

Parameters
Value
Media temperature
-20 to 160 °C
Ambient temperature
-20 Up to 80 °C
Operating pressure
0 Up to 6 bar
Nominal sizes
DN 6 to 65
Body configurations
Tank bottom valve body
Connection types
Clamp
Pipe bend
Spigot
Connection standards
ASME
DIN
EN
ISO
SMS
Body materials
1.4435 (316L), block material
1.4539 (904L), block material
Seat seal materials
PTFE

Downloads

12 Results
  • Produktzertifikat passivated - electropolished GEMÜ valve body collection

    pdf (86 KB) -
    DE

  • Betriebsanleitung GEMÜ P40

    pdf (5 MB) -
    DE

  • Declaration of Conformity allergen-free, ADI, BSE/TSE, FDA, FSA-JP, Latexfrei, phthalate-free, USP, EG-1935-2004 - GEMÜ P40

    pdf (124 KB) -
    DE/EN

  • Product brochure

    pdf (600 KB) -
    EN

  • Datenblatt GEMÜ P40

    pdf (3 MB) -
    DE

  • Produktbroschüre

    pdf (608 KB) -
    DE

  • Fiche technique GEMÜ P40

    pdf (3 MB) -
    FR

  • Datasheet GEMÜ P40

    pdf (3 MB) -
    EN

  • Operating instructions GEMÜ P40

    pdf (7 MB) -
    DE/EN

  • Product certificate passivated - Electropolished GEMÜ valve body collection

    pdf (37 KB) -
    EN

  • Notice d'utilisation GEMÜ P40

    pdf (5 MB) -
    FR

  • Operating instructions GEMÜ P40

    pdf (5 MB) -
    EN

Suitable services