Basic actuator, pneumatic, single acting, clockwise rotation
Actuator version
0350
0350 (GDR/GDL/GSR/GSL)
Spring set
S08
Numbers of spring (GSR/GSL)
Actuator flange
F16
F16, flange type DIN EN ISO 5211, F25, flange type DIN EN ISO 5211
Coupling and wrench size
S46
Star, WAF = 46 mm
Material
A
General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
The GEMÜ GSR pneumatic basic actuator is a single acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.
Anodized aluminium housing with RAL5021 epoxy coated cover
Setting range of end positions ± 5°
Suitable for Open/Close applications in a non aggressive environment
Interface in accordance with EN ISO 5211
Interface for electrical position indicator or pilot valve according to VDI/VDE3845
The pneumatic basic actuator is a single acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.
Type: GSR: Basic actuator, pneumatic, single acting, clockwise rotation
Actuator version: 0350: 0350 (GDR/GDL/GSR/GSL)
Spring set: S08: Numbers of spring (GSR/GSL)
Actuator flange: F16: F16, flange type DIN EN ISO 5211, F25, flange type DIN EN ISO 5211
Coupling and wrench size: S46: Star, WAF = 46 mm
Material: A: General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range: 3,0-5,0: 3,0-5,0 bar
GEMUE type: GR35: GSR0350
GEMUE actuator spring set: F: S08, Numbers of spring (GSR/GSL)
GEMUE connection: S: F16/25 S46
GEMUE actuator execution: 0: General industrial version (GSR/GSL/GDR/GDL)
The GEMÜ GSR pneumatic basic actuator is a single acting, clockwise rotation quarter turn actuator for Open/Close applications. With its standardized connection for pilot valve, position feedback and flanged connection according to ISO 5211, it is suitable for mounting to butterfly valves and ball valves.
Type: GSR: Basic actuator, pneumatic, single acting, clockwise rotation
Actuator version: 0350: 0350 (GDR/GDL/GSR/GSL)
Spring set: S08: Numbers of spring (GSR/GSL)
Actuator flange: F16: F16, flange type DIN EN ISO 5211, F25, flange type DIN EN ISO 5211
Coupling and wrench size: S46: Star, WAF = 46 mm
Material: A: General industrial version (GSR/GSL/GDR/GDL), body aluminum, anodized coating 25-35μm, end caps aluminum, powder-coated, shaft C-steel + ENP, screws A2
Control pressure range: 3,0-5,0: 3,0-5,0 bar
GEMUE type: GR35: GSR0350
GEMUE actuator spring set: F: S08, Numbers of spring (GSR/GSL)
GEMUE connection: S: F16/25 S46
GEMUE actuator execution: 0: General industrial version (GSR/GSL/GDR/GDL)
Item number: 88921530 GSR0350 S08F16/25 S46A
The tender texts have been copied to the clipboard