The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
High reliability, even in high vibration applications
Simple operation
Various designs and connections
Sizes from ¼" to 2"
Suitable for high-purity media
Available as "Space saver version", for space-saving connection
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FUST: Union tee Flare connection and space saver
Union nut material: 73: C-PFA for flare connection
Connection X: 12: 3/4", international code: 12
Space saver-Y: Y: Space saver in Y-position
Connection Y: 12: 3/4", international code: 12
Space saver-Z: Z: Space saver in Z-position
Connection Z: 12: 3/4", international code: 12
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.
Type: FUST: Union tee Flare connection and space saver
Union nut material: 73: C-PFA for flare connection
Connection X: 12: 3/4", international code: 12
Space saver-Y: Y: Space saver in Y-position
Connection Y: 12: 3/4", international code: 12
Space saver-Z: Z: Space saver in Z-position
Connection Z: 12: 3/4", international code: 12
Fitting material: 30: PFA, perfluoroalkoxy
High Purity version: HP: High Purity
Item number: 88625687 FUST 73 12Y12Z12 30 HP
The tender texts have been copied to the clipboard