The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
High flow rates
Low weight
Choice of various body materials and connection types
Union nut with integrated spin-lock
2/2 and 3/2-way versions available
Optionally available with control ball
The 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 717: Ball valve, plastic, manually operated
DN: 15: DN 15
Body configuration: M: Multi-port version
Connection type: 3M: Union end with inch insert - ASTM (socket)
Ball valve material: 1: PVC-U, grey
Liner material: 14: EPDM
Control function: 0: manually operated
Ball configur./port position: L: L-port, standard end position "Open", connection 2 and 3 open, L-port, standard end position "Closed", connection 1 and 3 open
The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 717: Ball valve, plastic, manually operated
DN: 15: DN 15
Body configuration: M: Multi-port version
Connection type: 3M: Union end with inch insert - ASTM (socket)
Ball valve material: 1: PVC-U, grey
Liner material: 14: EPDM
Control function: 0: manually operated
Ball configur./port position: L: L-port, standard end position "Open", connection 2 and 3 open, L-port, standard end position "Closed", connection 1 and 3 open
Item number: 88759886 717 15M3M 1140 L
The tender texts have been copied to the clipboard