The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
High flow rates
Low weight
Choice of various body materials and connection types
Union nut with integrated spin-lock
2/2 and 3/2-way versions available
Optionally available with control ball
The 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 717: Ball valve, plastic, manually operated
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 4: Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material: 2: PVC-C, chlorinated polyvinyl chloride
Seal material: 4: FPM, maximum -15 °C - +210 °C
Control function: 0: manually operated
The GEMÜ 717 2/2 or 3/2-way plastic ball valve has an ergonomically designed hand lever and is manually operated. The seat seal is made from PTFE and the O-ring seals can be made from either EPDM or FKM.
Type: 717: Ball valve, plastic, manually operated
DN: 20: DN 20
Body configuration: D: 2/2-way body
Connection type: 4: Flanges EN 1092 / PN10 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Ball valve material: 2: PVC-C, chlorinated polyvinyl chloride
Seal material: 4: FPM, maximum -15 °C - +210 °C
Control function: 0: manually operated
Item number: 88439535 717 20D 4 2 40
The tender texts have been copied to the clipboard