56725E88415 13T1 GH2 1537
Metal control valve
| Item number: | 88650261 | |
| Description |
| Type | 567 | Control valve |
| DN | 25 | DN 25 |
| Body configuration | E | 2-way angle body |
| Connection type | 88 | Clamp ASME BPE |
| Valve body material | 41 | 1.4435 (316L), block material |
| Seal material | 5 | Antriebsabdichtung PTFE/Sitzabdichtung PTFE, PTFE |
| Control function | 1 | Normally closed (NC) |
| Actuator version | 3T1 | Actuator Size 3, pneumatic |
| Control characteristic | G | modified equal-percentage |
| Kv value | H2 | 8.0 m³/h |
| Execution type | 1537 | Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external |
| Surface | 1537 | Ra ≤ 0.4 µm (15 µin.) for media wetted surfaces, to DIN 11866 HE4, electropolished internal / external |
The GEMÜ 567 BioStar Control 2/2-way diaphragm globe valve is an aseptic control valve and has been designed for demanding applications. Flow rates range from 80 l/h to 63,000 l/h, depending on the version. The sealing concept of the valve is based on the GEMÜ PD design. All actuator parts (except the seals) are made from stainless steel. Manual, pneumatic or motorized actuators are available.
The motorized actuators can be selected from two versions, GEMÜ eSyDrive and GEMÜ servoDrive, depending on the application. GEMÜ 567 eSyDrive can be used as a positioner or process controller. GEMÜ 567 servoDrive is suitable for real-time control processes.
- CIP/SIP capable
- Linear or equal-percentage control characteristic options
- Hermetic separation of the actuator from the medium using a PTFE seal
- Various valve body connections available
- Surface finishes down to 0.25 μm, electropolished
- ATEX version available as an option
- Actuator can be replaced under operating pressure without contaminating the medium