The GEMÜ 602 2/2-way diaphragm valve has a stainless steel handwheel and is manually operated. Bonnet and internals are made entirely from stainless steel. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.
Compact design (ideal when space is at a premium)
CIP/SIP capable
Autoclave capability
Long diaphragm service life thanks to patented closing stroke limiter
Continuous minimum flow regulation thanks to closing stroke limiter
The GEMÜ 602 2/2-way diaphragm valve has a stainless steel handwheel and is manually operated. Bonnet and internals are made entirely from stainless steel. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 602: Diaphragm valve, manually operated, stainless steel handwheel, optical position indicator
DN: 15: DN 15
Body configuration: T: T body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: 0TM: With seal adjuster, metal handwheel
DN
-2: 40: DN 40
Connection type spigot 2: 37: Spigot SMS 3008
Execution type: 1502: Ra
The GEMÜ 602 2/2-way diaphragm valve has a stainless steel handwheel and is manually operated. Bonnet and internals are made entirely from stainless steel. A closing stroke limiter to increase service life of the diaphragm and an optical position indicator are integrated as standard.
Type: 602: Diaphragm valve, manually operated, stainless steel handwheel, optical position indicator
DN: 15: DN 15
Body configuration: T: T body
Connection type: 80: Clamps ASME BPE Face to face ASME BPE
Valve body material: 41: 1.4435 (316L), block material
Diaphragm material: 17: EPDM
Control function: 0: manually operated
Actuator version: 0TM: With seal adjuster, metal handwheel
DN
-2: 40: DN 40
Connection type spigot 2: 37: Spigot SMS 3008
Execution type: 1502: Ra
The tender texts have been copied to the clipboard