FMES 77 8 8 30 HP

Elbow adapter

Item number: 88457369
Description
Type FMES Elbow sweep adapter; union elbow sweep Flare x Male NPT
Union nut material 77 PFA for flare connection
Connection X 8 1/2", international code: 8
Connection Y 8 1/2", international code: 8
Fitting material 30 PFA, perfluoroalkoxy
High Purity version HP High Purity

The fitting bodies are made from PFA; the union nuts are made from PFA, PVDF or CPFA. All parts are manufactured in cleanroom conditions and have extremely high chemical resistance. The design also demonstrates a clearly reduced deadleg.

  • High reliability, even in high vibration applications
  • Simple operation
  • Various designs and connections
  • Sizes from ¼" to 2"
  • Suitable for high-purity media
  • Available as "Space saver version", for space-saving connection