Ball valve, metal, manually operated, three-piece body, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN
65
DN 65
Body/ball configuration
U
2/2-way straight through body, V-ball 30° (KV value see data sheet)
The GEMÜ B22 3-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.
Suitable for vacuum applications
Low maintenance and reliable spindle sealing
Antistatic device
The 3-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.
Type: B22: Ball valve, metal, manually operated, three-piece body, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN: 65: DN 65
Body/ball configuration: U: 2/2-way straight through body, V-ball 30° (KV value see data sheet)
Connection type: 60: Spigots ISO 1127 / EN 10357, series C
Ball valve material: C7: 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: L: Manually operated, lockable hand lever
The GEMÜ B22 3-piece 2/2-way metal ball valve is manually operated. It has a plastic sleeved hand lever with a locking device. The seat seal is made of PTFE.
Type: B22: Ball valve, metal, manually operated, three-piece body, ISO 5211, top flange, lockable hand lever, low-maintenance spindle seal and blow-out proof shaft, with anti-static unit
DN: 65: DN 65
Body/ball configuration: U: 2/2-way straight through body, V-ball 30° (KV value see data sheet)
Connection type: 60: Spigots ISO 1127 / EN 10357, series C
Ball valve material: C7: 1.4408 / CF8M (body), 1.4409 / CF3M (end cap), 1.4401 / SS316 (ball, shaft)
Seal material: 5: PTFE
Control function: L: Manually operated, lockable hand lever
Item number: 88727593 B22 65U60C7 5L
The tender texts have been copied to the clipboard