GEMÜ 1257 is a limit switch with bistable reed contact (min. contact) for GEMÜ flowmeters with magnetic float. Simple fitting and setting by clamping to the flowmeter. Electrical connection via cable gland. ATEX version on request.
ATEX version available as an option
Simple mounting by clamping to flowmeter
Function independent of operating pressure, conductivity, concentration or density of the medium
GEMÜ 1257 is a limit switch with bistable reed contact (min. contact) for GEMÜ flowmeters with magnetic float. Simple fitting and setting by clamping to the flowmeter. Electrical connection via cable gland. ATEX version on request.
Type: 1257: Minimum limit switch for variable area flowmeter
Fieldbus: 000: Without
Accessory: Z: Accessory
Option: 00: Without
ATEX zone: 000: No ATEX evaluation
Execution type: 0104: Media wetted parts cleaned for high purity media and packed in plastic bag
GEMÜ 1257 is a limit switch with bistable reed contact (min. contact) for GEMÜ flowmeters with magnetic float. Simple fitting and setting by clamping to the flowmeter. Electrical connection via cable gland. ATEX version on request.
Type: 1257: Minimum limit switch for variable area flowmeter
Fieldbus: 000: Without
Accessory: Z: Accessory
Option: 00: Without
ATEX zone: 000: No ATEX evaluation
Execution type: 0104: Media wetted parts cleaned for high purity media and packed in plastic bag
Item number: 88089897 1257000Z00000 0104
The tender texts have been copied to the clipboard