The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Suitable for particulate and abrasive media
Various lining materials are available, such as PFA, PP or hard rubber
Standard optical position indicator
Wide range of adaptation options for add-on components and accessories
The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 620: Diaphragm valve, pneumatically operated, cast iron distance piece
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Diaphragm material: 29: EPDM
Control function: 2: Normally open (NO)
Actuator version: 1KN: Membran actuator, plastic, diameter 170 mm
Diaphragm size: 40: Diaphragm size 40
The GEMÜ 620 2/2-way diaphragm valve has a low maintenance membrane actuator made of metal or plastic and is pneumatically operated. The valve has a metal distance piece. Normally Closed (NC), Normally Open (NO) and Double Acting (DA) control functions are available.
Type: 620: Diaphragm valve, pneumatically operated, cast iron distance piece
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 90: EN-GJS-400-18-LT (GGG 40.3)
Diaphragm material: 29: EPDM
Control function: 2: Normally open (NO)
Actuator version: 1KN: Membran actuator, plastic, diameter 170 mm
Diaphragm size: 40: Diaphragm size 40
Item number: 88894839 620 40D 1902921KN
The tender texts have been copied to the clipboard