The GEMÜ R629 eSyLite 2/2-way diaphragm valve is motorized. It is available in an Open/Closed version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Motorized linear actuator for Open/Close applications
Self-locking spindle actuator
Safety shut-down integrated
Standard optical position indicator and manual override
Integrated emergency power supply module (optional)
Electrical position indicator GEMÜ 1215 (optional)
The 2/2-way diaphragm valve is motorized. It is available in an Open/Closed version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Type: R629: Diaphragm valve, motorized, plastic diaphragm valve
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 7: Union end with DIN insert (socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 29: EPDM
Voltage / Frequency: C1: 24 V DC
Control module: A0: OPEN/CLOSE control (economy)
Actuator version: 3H: Actuator size 3 diaphragm size 40
Diaphragm size: 40: Diaphragm size 40
The GEMÜ R629 eSyLite 2/2-way diaphragm valve is motorized. It is available in an Open/Closed version. An integrated optical position indicator is standard. The self-locking actuator holds its position in a stable manner in the event of power supply failure.
Type: R629: Diaphragm valve, motorized, plastic diaphragm valve
DN: 40: DN 40
Body configuration: D: 2/2-way body
Connection type: 7: Union end with DIN insert (socket)
Valve body material: 1: PVC-U, grey
Diaphragm material: 29: EPDM
Voltage / Frequency: C1: 24 V DC
Control module: A0: OPEN/CLOSE control (economy)
Actuator version: 3H: Actuator size 3 diaphragm size 40
Diaphragm size: 40: Diaphragm size 40
Item number: 88717847 R629 40D 7 129C1A0 3H
The tender texts have been copied to the clipboard