Type: 9514: Actuator for angle seat globe valve, pneumatic, aluminium piston actuator
DN: 50: DN 50
Actuator use: Z: Accessory
Seat seal: 10: 1.4404
Control function: 1: Normally closed (NC)
Operator version: 2: Operator size 2
Execution type: 2254: Version with bellows and metallic sealing
Type: 9514: Actuator for angle seat globe valve, pneumatic, aluminium piston actuator
DN: 50: DN 50
Actuator use: Z: Accessory
Seat seal: 10: 1.4404
Control function: 1: Normally closed (NC)
Operator version: 2: Operator size 2
Execution type: 2254: Version with bellows and metallic sealing
Item number: 88308897 9514 50Z 101 2 2254
The tender texts have been copied to the clipboard