The GEMÜ 655 2/2-way diaphragm valve has a metal handwheel and is manually operated. The valve body has a full bore design.
High mechanical stability
High flow rate due to straight through flow
Can be retrofitted with a pneumatic actuator
The GEMÜ 655 2/2-way diaphragm valve has a metal handwheel and is manually operated. The valve body has a full bore design.
Type: 655: Straight way diaphragm valve, manually operated, metal handwheel, metal top
DN: 80: DN 80
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 83: EN-GJS-400-18-LT (GGG-40.3), hard rubber lined
Diaphragm material: 4: FPM
Control function: 0: Manually operated
Actuator version: 6: Operator size 6
The GEMÜ 655 2/2-way diaphragm valve has a metal handwheel and is manually operated. The valve body has a full bore design.
Type: 655: Straight way diaphragm valve, manually operated, metal handwheel, metal top
DN: 80: DN 80
Body configuration: D: 2/2-way body
Connection type: 8: Flanges EN 1092 / PN16 / form B, Face to face EN 558, series 1, ISO 5752, basic series 1
Valve body material: 83: EN-GJS-400-18-LT (GGG-40.3), hard rubber lined
Diaphragm material: 4: FPM
Control function: 0: Manually operated
Actuator version: 6: Operator size 6
Item number: 88813232 655 80D 883 40 6
The tender texts have been copied to the clipboard