The GEMÜ 8258 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Low power consumption
High flow rate
Soft closing action
Low minimum pressure differential
Simple, compact construction
Simple coil replacement without tools (Click-on®)
Optional manual override
Explosion protected solenoids acc. to ATEX available as an option
Type examination up to DN 25 to DIN EN 60730-2-8
Optional mounting bracket available (not pre-assembled)
NPT thread available
The 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Type: 8258: Solenoid valve, servo assisted, Solenoid valve, servo assisted
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, stainless steel
Seal material: 14: EPDM, EPDM
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 24: 24 V, 24 V
Frequency: DC: DC, DC
Execution type: 2578:
The GEMÜ 8258 2/2-way servo assisted solenoid valve has a brass or stainless steel valve body. All media wetted parts are made of NBR, FKM, EPDM, brass or stainless steel. The valve is suitable for inert medium such as air, water and oil.
Type: 8258: Solenoid valve, servo assisted, Solenoid valve, servo assisted
DN: 25: DN 25
Body configuration: D: 2/2-way body
Connection type: 1: Threaded socket DIN ISO 228
Valve body material: 37: 1.4408, stainless steel
Seal material: 14: EPDM, EPDM
Control function: 1: Normally closed (NC), Normally closed (NC)
Voltage: 24: 24 V, 24 V
Frequency: DC: DC, DC
Execution type: 2578:
Item number: 88427522 8258 25D 137141 24 DC2578
The tender texts have been copied to the clipboard