- Media temperature :-40 to 210 °C
- Ambient temperature:-20 to 60 °C
- Operating pressure :0 to 25 bar
- Nominal sizes:DN 6 to 80
- Body configurations:2/2-way body | Angle valve body
- Connection types:Clamp | Flange | Spigot | Threaded connection
- Connection standards:ANSI | ASME | BS | DIN | EN | ISO | NPT | SMS
- Body materials:1.4408, investment casting material | 1.4435 (316L), block material | 1.4435 (316L), forged material | 1.4435, investment casting material
- Seat seal materials:1.4404 | PTFE | PTFE, reinforced
- Conformities:ATEX | CRN | EAC | FDA | FMEDA | Oxygen | Reg. (EU) No. 10/2011 | Regulation (EC) No. 1935/2004 | Regulation (EC) No. 2023/2006 | TA Luft (German Clean Air Act) | USP
{"ANSCHLUSSART":[{"i":2,"v":"Studs"},{"i":10,"v":"Gevind"},{"i":13,"v":"Flange"},{"i":14,"v":"Clamp"}],"ANTRIEBSART":[{"i":4,"v":"pneumatisk"}],"ATEX":[{"i":"2","v":"true"}],"DICHTWERKSTOFF":[{"i":22,"v":""}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KOERPERWERKSTOFF":[{"i":1239,"v":"1.4408, fingodsmateriale"},{"i":1243,"v":"1.4435 (316L), blokmateriale"},{"i":1244,"v":"1.4435 (316L), smedemateriale"},{"i":1245,"v":"1.4435, fingodsmateriale"}],"KONFORMITAET":[{"i":2,"v":"TA-Luft"},{"i":3,"v":"Ilt"},{"i":12,"v":"USP"},{"i":14,"v":"ATEX"},{"i":19,"v":"Forordning (EU) nr. 10\/2011"},{"i":20,"v":"Forordning (EF) nr. 1935\/2004"},{"i":25,"v":"FDA"},{"i":27,"v":"Forordning (EF) nr. 2023\/2006"},{"i":31,"v":"EAC"},{"i":32,"v":"CRN"},{"i":49,"v":"FMEDA"}],"MAX_BETRIEBSDRUCK":[{"i":25,"v":"25"}],"MAX_MEDIENTEMPERATUR":[{"i":210,"v":"210"}],"MIN_MEDIENTEMPERATUR":[{"i":-40,"v":"-40"}],"NENNWEITE":[{"i":41,"v":"DN 25 (1'')"},{"i":44,"v":"DN 10 (3\/8'')"},{"i":48,"v":"DN 15 (1\/2'')"},{"i":57,"v":"DN 32 (1 1\/4'')"},{"i":59,"v":"DN 40 (1 1\/2'')"},{"i":64,"v":"DN 50 (2'')"},{"i":66,"v":"DN 20 (3\/4'')"},{"i":67,"v":"DN 6 (1\/8'')"},{"i":71,"v":"DN 65 (2 1\/2'')"},{"i":77,"v":"DN 80 (3'')"},{"i":78,"v":"DN 8 (1\/4'')"}],"REGELVENTIL":[{"i":"2","v":"true"}]}