- Ambient temperature:-30 to 100 °C
- Connection type:Flange
- Torques:10 to 6400 Nm
- Control pressure:6 to 8 bar
- Mode of action:Double acting
- Conformities:Functional safety
{"ANSCHLUSSART":[{"i":13,"v":"Flange"}],"ANTRIEBSART":[{"i":4,"v":"pneumatisk"}],"ANTRIEBSBEWEGUNG":[{"i":1,"v":"90\u00b0 drejende aktuator"}],"ATEX":[{"i":"2","v":"true"}],"EX_SCHUTZ":[{"i":"2","v":"true"}],"KONFORMITAET":[{"i":49,"v":"FMEDA"}],"MAX_BETRIEBSDRUCK":[{"i":8,"v":"8"}],"NAMUR":[{"i":"2","v":"true"}],"WIRKWEISE":[{"i":"Doppeltwirkend","v":"Doppeltwirkend"}]}