Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Microprocessor-controlled electrical position indicator

GEMÜ 1234

Slim position indicator with LED status indicators and actuating rod for precise valve monitoring in industrial automation processes.

Compact position indicator for actuators with a short stroke

Product information

The GEMÜ 1234 electrical position indicator for linear actuators has a microprocessor controlled intelligent position sensor with an integrated analogue travel sensor system. Optical position indication is made by LEDs.

Key features

  • Suitable for a valve stroke of up to 10 mm
  • Intelligent and simple position detection for reliable operation
  • Speed-AP function for fast mounting and initialization
  • Adjustable switch point tolerances
  • Open/Closed position indicator as standard
  • Quick cable connection
  • On-site end position programming
Slim position indicator with LED status indicators and actuating rod for precise valve monitoring in industrial automation processes.

Technical details

Parameters
Value
Ambient temperature
-10 to 70 °C
Linear measuring range
1 to 10 mm
Supply voltages
24 V DC
Electrical connection type
M12 plug
Protection class
IP 67

Downloads

6 Results
  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Betriebsanleitung / Operating instructions GEMÜ 1234

    pdf (2 MB) -
    DE/EN

  • Data sheet GEMÜ 1234

    pdf (297 KB) -
    EN

  • Instrucciones de uso GEMÜ 1234

    pdf (2 MB) -
    ES

  • Datenblatt GEMÜ 1234

    pdf (299 KB) -
    DE

  • Notice d'utilisation GEMÜ 1234

    pdf (2 MB) -
    FR

Suitable services