Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8509

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Valve activation with microswitch or inductive proximity switch

GEMÜ 4240

Valve connection with translucent cover, pneumatic and electrical connections, and actuating rod for the automation of industrial valve systems.

Valve activation for basic requirements

Product information

The GEMÜ 4240 combi switchbox is suitable for mounting to pneumatically operated linear actuators. The position of the valve spindle is reliably detected electronically and fed back via microswitches or proximity switches, using play-free and non-positive mounting. Integrated pilot valves enable direct activation of the process valve connected to them. The product has been designed specially for valves with a stroke of 5 to 75 mm.

Key features

  • Position feedback via microswitches, optionally via 2-wire NAMUR proximity switches or 3-wire proximity switches
  • Adjustable switch point tolerances using locking levers
  • Integrated manual override
Valve connection with translucent cover, pneumatic and electrical connections, and actuating rod for the automation of industrial valve systems.

Technical details

Parameters
Value
Ambient temperature
0 to 60 °C
Linear measuring range
5 to 75 mm
Radial measuring range
0 to 90°
Flow rate
250 Nl/min
Supply voltages
24 V DC
250 V AC
8 V DC
Protection class
IP 65, IP 67
Electrical connection types
Cable glands
Switch types
Microswitch
2-wire proximity switch (NAMUR)
3-wire proximity switch

Downloads

15 Results
  • Notice d'utilisation GEMÜ 4240

    pdf (6 MB) -
    FR

  • Product certificate RoHS - GEMÜ product collection

    pdf (450 KB) -
    DE/EN

  • Datablad GEMÜ 4240

    pdf (2 MB) -
    SV

  • Datasheet GEMÜ 4240

    pdf (2 MB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Produktbroschüre Ventilanschaltungen 4240, 4241 und 4242

    pdf (699 KB) -
    DE

  • Datenblatt GEMÜ 4240

    pdf (2 MB) -
    DE

  • Product brochure Combi switchboxes 4240, 4241 and 4242

    pdf (696 KB) -
    EN

  • Herstellererklaerung-Verordnung-EU-2024-590-de-2026-02-25

    pdf (84 KB) -
    DE

  • Betriebsanleitung GEMÜ 4240

    pdf (7 MB) -
    DE

  • Operating instructions GEMÜ 4240

    pdf (6 MB) -
    EN

  • Fiche technique GEMÜ 4240

    pdf (2 MB) -
    FR

Suitable services