Select branch and language

Select language

Personal AI assistant

Do you have any questions? Start a conversation.

Internal sales

For all sales-related matters:

Tel: +49 7940 123 8309

Send an enquiry

Service helpline

For all after-sales matters:

Tel: +49 7940 123 450

Contact the helpline

Light barrier-based electrical position indicator

GEMÜ C12A

Compact solenoid valve with white housing, transparent valve base, and union nut connections for precise control in industrial applications.

Non-contact position indicator for high-purity process valves

Product information

The photoelectric sensor detects the position of the valve spindle without touching it. An electrical signal transmits the respective position of the valve (open/closed) to the plant control system. The connection is established using 24 V DC.

Key features

  • Simple installation - pre-assembled or as a retrofit kit
  • Suitable for GEMÜ iComLine and CleanStar
  • Compact design with minimum installation height
  • Open/Closed position indicator as standard
  • Comes pre-assembled or as a retrofit kit
  • Durable due to contactless position detection
Compact solenoid valve with white housing, transparent valve base, and union nut connections for precise control in industrial applications.

Technical details

Parameters
Value
Ambient temperature
-10 to 55 °C
Linear measuring range
3 to 6 mm
Supply voltages
5 - 24 V DC ± 10 %
Electrical connection type
open cable ends
Protection class
IP 64

Downloads

13 Results
  • Fiche technique GEMÜ C12A

    pdf (201 KB) -
    FR

  • Notice de montage GEMÜ C12A, C60

    pdf (870 KB) -
    FR

  • Assembly instructions GEMÜ C12A, C60

    pdf (870 KB) -
    EN

  • Product certificate RoHS - GEMÜ product collection

    pdf (305 KB) -
    DE/EN

  • Montageanleitung / Assembly instructions GEMÜ C12A

    pdf (940 KB) -
    DE/EN

  • Руководство по монтажу GEMÜ C12A

    pdf (932 KB) -
    RU

  • Montageanleitung GEMÜ C12A, C60

    pdf (859 KB) -
    DE

  • Montageanleitung / Assembly instructions GEMÜ C12A, C60

    pdf (881 KB) -
    DE/EN

  • Datenblatt GEMÜ C12A

    pdf (200 KB) -
    DE

  • Assembly instructions GEMÜ C12A

    pdf (928 KB) -
    EN

  • Datasheet GEMÜ C12A

    pdf (199 KB) -
    EN

  • Montageanleitung GEMÜ C12A

    pdf (930 KB) -
    DE

Suitable services